"Index offset" specification for drive state (Index group 0x7100 + ID)
Index offset (Hex) | Access | Drive type | Data type | Phys. unit | Definition range | Description | Note |
|---|---|---|---|---|---|---|---|
0x00000001 | Read | every | INT32 |
|
| Error state drive | Symbolic access possible! 'nErrState' |
0x00000002 | Read | every | REAL64 | e.g. mm/s |
| Total output in absolute units | Base Unit / s Symbolic access possible! 'fOutput' |
0x00000003 | read | every | REAL64 | % |
| Total output in percent |
|
0x00000004 | read | every | REAL64 | V |
| Total output in volts | Cannot be traced by oscilloscope! |
0x00000005 | read | every | REAL64 | e.g. mm/s |
| PeakHold value for maximum negative total output | Base Unit / s |
0x00000006 | read | every | REAL64 | e.g. mm/s |
| PeakHold value for maximum positive total output | Base Unit / s |
|
|
|
|
|
|
|
|
0x0000000C | read | every | REAL64 | e.g. mm |
| Set position correction value for drive output due to dead time compensation |
|
0x0000000D | read | every | REAL64 | s |
| Sum of time shift for drive dead time compensation Note: A dead time is specified in the system as a positive value. |
|
|
|
|
|
|
|
|
|
0x00000013 | read | every | REAL64 | % |
| Total output in percent (according to non-linear characteristic curve!) |
|
0x00000014 | read | every | REAL64 | V |
| Total output in volts (according to non-linear characteristic curve!) | Cannot be traced by oscilloscope! |
|
|
|
|
|
|
|
|
0x0000011A | read | Servo (Sercos, CANopen) | REAL64 | e.g. mm |
| Optional output filtering: Filtered set position | NEW |
0x0000011E | read | Servo (Sercos, CANopen) | REAL64 | e.g. mm/s |
| Optional output filtering: Filtered set velocity | NEW |
0x0000011F | read | Servo (Servo, CANopen) | REAL64 | e.g. mm/s^2 |
| Optional output filtering: Filtered set acceleration / set deceleration | NEW |