Discrete high/low speed axis (two speed)
Starting velocity value range V | Interpretation of the starting velocity with 100% override (required travel velocity / travel stage) |
---|---|
V > 50 | Rapid traverse |
0 < V £ 50 | Slow traverse |
V ≤ 0 | ERROR |
Value range override X | Interpretation of the override value ( 100% = 1,000,000 ) |
X > 50% (500000) | Rapid traverse |
0% < X ≤ 50 % (500000) | Slow traverse |
X = 0% | Stationary (tolerance window: <100 = <0.01% ) |
![]() | An override modification (also override = 0) only takes effect within the main travel phase. |