Samples

The following list presents a survey of existing TwinCAT NC samples: 

  • PTP: Positioning of an independent point to point axis
  • Axis Coupling: Ordinary Master/Slave coupling (electronic gearbox)
  • Superposition: Overlayed motion (Superposition)
  • Camshaft: Coupling of a slave to a master axis with a position table (mono-table coupling).

TcMC2

  • Flying Saw: Positionprecise synchronisation of a slave axis to a moving master axis.

TS5055 | TwinCAT NC Flying Saw

  • FIFO-Axes: Moving of axes with position data, which are constantly topped up by the PLC.

TS5060 | TwinCAT NC FIFO Axes

  • External Set Point Generator: Moving of an axis using a PLC set point generator.
  • Drive Controlled Homing: Drive controlled homing with a SERCOS drive

TX1250 | TwinCAT NC PTP

  • Interpolation: Interpolated path movements with an NC program.

TX1260 | TwinCAT NC I

Samples 1:

All the samples are available in english.