FB_MBWriteRegs(Modbus function 16)
This function is used for writing 1 to 128 output registers (16 bit).
VAR_INPUT
VAR_INPUT
sIPAddr : STRING(15);
nTCPPort : UINT:= MODBUS_TCP_PORT;
nUnitID : BYTE:=16#FF;
nQuantity : WORD;
nMBAddr : WORD;
cbLength : UDINT;
pSrcAddr : UDINT;
bExecute : BOOL;
tTimeout : TIME;
END_VAR
sIPAddr: Is a string containing the IP address of the target device.
nTCPPort: Port number of the target device.
nUnitID: Identification number of a serial sub-network device. If a device is addressed directly via TCP/IP, this value must be 16#FF.
nQuantity: Number of output registers (data words) to be written.
nMBAddr: Start address of the output registers to be written (word offset).
cbLength: Contains the max. byte size of the source buffer. The minimum buffer byte size must be: nQuantity * 2.
pSrcAddr: Contains the address of the source buffer containing the data to be written. The buffer can be a single variable, an array or a structure, whose address can be found with the ADR operator.
bExecute The function block is activated by a rising edge at this input.
tTimeout: States the length of the timeout that may not be exceeded by execution of the ADS command.
VAR_OUTPUT
VAR_OUTPUT
bBUSY : BOOL;
bError : BOOL;
nErrId : UDINT;
END_VAR
bBusy: When the function block is activated this output is set. It remains set until an acknowledgement is received.
bError: If an ADS error should occur during the transfer of the command, then this output is set once the bBusy output is reset.
nErrId: Supplies the ADS error number when the bError output is set.
Function specific ADS error code | Possible reason |
---|---|
0x8001 | Modbus function not implemented |
0x8002 | Invalid address or length |
0x8003 | Invalid parameters: - wrong number of registers |
0x8004 | Modbus server error |
Example of calling the block in FBD:
PROGRAM Test
VAR
fbWriteRegs : FB_MBWriteRegs;
bWriteRegs : BOOL;
bWriteRegsBusy : BOOL;
bWriteRegsError : BOOL;
nWriteRegsErrorId : UDINT;
nWriteRegsCount : UDINT;
nQuantity : WORD := 3;
nMBAddr : WORD := 4;
arrData : ARRAY [1..3] OF WORD;
END_VAR
After a rising edge of "bExecute" and successful execution of the ReadRegs command, the content of the arrData array is written to registers 5-7.
Requirements
Development environment | Target system type | PLC libraries to be linked |
---|---|---|
TwinCAT v2.8.0 | PC (i386) | TcModbusSrv.Lib |