FTP Client Return Codes

Hex

Dez

Description

0x00008001

32768 + 1 := 32769

Internal Error TwinCAT FTP Client.

0x00008002

32768 + 2 := 32770

File Error (e.g. File not found, Access denied)

0x00008003

32768 + 3 := 32771

Transmission Error (e.g. Connection broken)

0x00008004

32768 + 4 := 32772

Connecting Error. Couldn't create connection to a FTP Server.

0x00008005

32768 + 5 := 32773

Connection Error. No respond received from the FTP Server.

 

 

 

0x000081F4

32768 + 500 = 33268

Syntax error, command unrecognized. This may include errors such as command line too long.

0x000081F5

32768 + 501 = 33269

Syntax error in parameters or arguments.

0x000081F6

32768 + 502 = 33270

Command not implemented.

0x000081F7

32768 + 503 = 33271

Bad sequence of commands.

0x000081F8

32768 + 504 = 33272

Command not implemented for that parameter.

0x00008212

32768 + 530 = 33298

Not logged in.

0x00008214

32768 + 532 = 33300

Need account for storing files.

0x00008226

32768 + 550 = 33318

Requested action not taken. File unavailable (e.g., file not found, no access).

0x00008227

32768 + 551 = 33319

Requested action aborted. Page type unknown.

0x00008228

32768 + 552 = 33320

Requested file action aborted. Exceeded storage allocation (for current directory or dataset).

0x00008229

32768 + 553 = 33321

Requested action not taken. File name not allowed.

0x000081A5

32768 + 421 = 33189

Service not available, closing control connection. This may be a reply to any command if the service knows it must shut down.

0x000081A9

32768 + 425 = 33193

Can't open data connection.

0x000081AA

32768 + 426 = 33194

Connection closed; transfer aborted.

0x000081C2

32768 + 450 = 33218

Requested file action not taken.

0x000081C3

32768 + 451 = 33219

Requested action aborted. Local error in processing.

0x000081C4

32768 + 452 = 33220

Requested action not taken. Insufficient storage space in system. File unavailable (e.g., file busy).