TYPE ST_FTP_FileDetails
VAR_INPUT
TYPE ST_FTP_FileDetails :
STRUCT
bDir : BOOL;
sPermission : STRING(10);
nSize : UDINT;
nFilecode : UDINT;
tTimestamp : DT;
sOwner : STRING(79);
sGroup : STRING(79);
sFilename : STRING(79);
END_STRUCT
END_TYPE
bDir : Shows if it is a file or a folder. (won't be supported by every FTP Server)
sPermission : Shows the permissions of the file/folder. (won't be supported by every FTP Server)
nSize : Supply the size of the file.
nFilecode : Supply the file code. (won't be supported by every FTP Server)
tTimstamp : Returns the timestamp of the file/folder.
sOwner : Returns the owner of the file/folder. (won't be supported by every FTP Server)
sGroup : Shows the group of the file/folder. (won't be supported by every FTP Server)
sFilename : Shows the name of the file/folder.
Requirements
Development environment | Target system type | PLC libraries to be linked |
|---|---|---|
TwinCAT v2.10.0 | PC oder CX (x86) | TcFTPClient.Lib |
TwinCAT v2.10.0 | CX (ARM) |