TYPE ST_FTP_ConnInfo
VAR_INPUT
TYPE ST_FTP_ConnInfo :
STRUCT
sHost : T_IPv4Addr;
nPort : UDINT;
hFTP : T_HFTP;
sUsername : STRING;
END_STRUCT
END_TYPE
sHost : IPv4-address of the FTP Server.
nPort : FTP port .
hFTP : Handle of the FTP connection.
sUsername : Username of the connected User.
Requirements
Development environment | Target system type | PLC libraries to be linked |
|---|---|---|
TwinCAT v2.10.0 | PC oder CX (x86) | TcFTPClient.Lib |
TwinCAT v2.10.0 | CX (ARM) |