FB_GetStateTcFTPClient
The function block allows to get the current state of the FTP Client.
VAR_INPUT
VAR_INPUT
sNetID : T_AmsNetID;
bExecute : BOOL;
tTimeout : TIME;
END_VAR
sNetID : Is a string containing the AMS network identifier of the target device to which the ADS command is directed.
bExecute : The command is executed with the rising edge.
tTimeout : States the time before the function is cancelled.
VAR_OUTPUT
VAR_OUTPUT
bBusy : BOOL;
bError : BOOL;
nErrID : UDINT;
nAdsState : UINT;
nDevState : UINT;
END_VAR
bBusy : The command is in the process of being transmitted by ADS. No new command will be accepted as long as "bBusy" remains TRUE.
bError : Becomes TRUE, as soon as an error occurs.
nErrID : Supplies the ErrorCode when the bError output is set.
nAdsState : Contains the state identification code of the ADS target device. The codes returned here are specified for all ADS servers:
- ADSSTATE_INVALID =0 ;
- ADSSTATE_IDLE =1 ;
- ADSSTATE_RESET =2 ;
- ADSSTATE_INIT =3 ;
- ADSSTATE_START =4 ;
- ADSSTATE_RUN =5 ;
- ADSSTATE_STOP =6 ;
- ADSSTATE_SAVECFG =7 ;
- ADSSTATE_LOADCFG =8 ;
- ADSSTATE_POWERFAILURE =9 ;
- ADSSTATE_POWERGOOD =10 ;
- ADSSTATE_ERROR =11;
nDevState : Contains the specific state identification code of the ADS target device. The codes returned here are supplementary information specific to the ADS device.
- 1 = TwinCAT FTP Client is started
Requirements
Development environment | Target system type | PLC libraries to be linked |
---|---|---|
TwinCAT v2.10.0 | PC oder CX (x86) | TcFTPClient.Lib |
TwinCAT v2.10.0 | CX (ARM) |