FB_FTP_HostResolve
With the function block FB_FTP_HostResolve it is possible to resolve hostnames to it specified IPv4 address.
VAR_INPUT
VAR_INPUT
sNetID : T_AmsNetId := '';
sHostName : T_MaxString :='';
bExecute : BOOL;
tTimeout : TIME := T#15s;
END_VAR
sNetID : Is a string containing the AMS network identifier of the target device to which the ADS command is directed.
sHostname : Is a string containing the name of the host which will be resolved.
bExecute : The command is executed with the rising edge.
tTimeout : States the time before the function is cancelled.
VAR_OUTPUT
VAR_OUTPUT
bBusy : BOOL;
bError : BOOL;
nErrID : UDINT;
sIPv4Addr : T_IPv4Addr;
END_VAR
bBusy : The command is in the process of being transmitted by ADS. No new command will be accepted as long as "bBusy" remains TRUE.
bError : Becomes TRUE, as soon as an error occurs.
nErrID : Supplies the ErrorCode when the bError output is set.
sIPv4Addr : Returns the IPv4 address of the given host name.
Requirements
Development environment | Target system type | PLC libraries to be linked |
---|---|---|
TwinCAT v2.10.0 | PC oder CX (x86) | TcFTPClient.Lib |
TwinCAT v2.10.0 | CX (ARM) |