Configuration
The TwinCAT FIAS Server is configured by means of a text file in XML format (TcFIASServer.cfg). The file is provided with the installation and is in the installation directory after completion. The file may neither be moved nor renamed. The table below describes the individual parameters required for the configuration of connections to a hotel management server. Furthermore, there is a description of the dependencies in which a backup file is created and how it is updated during service operation.
TcFIASServer.cfg (example)
<?xml version="1.0" encoding="utf-8" ?>
<TcFiasServerConfig>
<Client Name="FIAS1" Port="5001" Ip="192.168.0.20" ResyncCycleTime="120" SaveCycleTime="120" SaveType="2" LinkAliveCycleTime="5" />
</TcFiasServerConfig>
![]() | If you wish to establish a connection to more than one hotel management server, then a further FiasClient configuration must be entered in the TcFIASServer.cfg file. See the following example. |
<?xml version="1.0" encoding="utf-8" ?>
<TcFiasServerConfig>
<Client Name="FIAS1" Port="5001" Ip="192.168.0.21" ResyncCycleTime="120" SaveCycleTime="120" SaveType="2" LinkAliveCycleTime="5" />
<Client Name="FIAS2" Port="5001" Ip="192.168.0.22" ResyncCycleTime="120" SaveCycleTime="120" SaveType="2" LinkAliveCycleTime="5" />
<Client Name="FIAS3" Port="5001" Ip="192.168.0.23" ResyncCycleTime="120" SaveCycleTime="120" SaveType="2" LinkAliveCycleTime="5" />
</TcFiasServerConfig>
Description of parameters
![]() | If a parameter cannot be read, or if it lies outside the permitted range, then each call of a PLC function block from the TcFIAS.Lib returns a specific error. This occurs until the error has been rectified. |
Parameter | Description |
---|---|
Name | Name of the hotel management server. |
Port | The TCP port of the hotel management server. |
Ip | IP Address of the hotel management server. |
ResyncCycleTime | Specifies the time interval between resyncs of the database. The TwinCAT FIAS Server compares, based on a time stamp in the backup file, whether the time interval to the previous resync has been exceeded. If the ResyncCycleTime has been exceeded, a database resync is performed at the next establishment of a connection to the management server. |
SaveType | The SaveType specifies the cases in which the backup file is to be written.
|
SaveCycleTime | Specifies the time interval between the interval for writing the backup file. The SaveCycleTime is expected in minutes. The min. value is 30 minutes, and the max. value is 65535 minutes. |
LinkAliveCycleTime | Specifies the time interval between the interval for sending a link alive telegram. The LinkAliveCycleTime is expected in minutes. The min. value is 5 minutes, and the max. value is 30 minutes. |