Console Application - Read logged alarms via ADS proxy
System requirements:
- CodeGear C++Builder 2009;
- TwinCAT v2.11 B2228 or higher;
- Import the library TcEventLogger.exe (TCEVENTLOGGERLib_TLB.h);
- Import the library TcEventLogAdsProxy.dll
(TCEVENTLOGPROXYLib_TLB.h):
The samples creates an ADS proxy connection to a Remote-EventLogger and shows all logged EventLogger messages in the console.
#include <vcl.h>
#pragma hdrstop
#include <tchar.h>
#include <stdio.h>
#include <string.h>
#include <iostream.h>
#include <TCEVENTLOGGERLib_TLB.h>
#include <TCEVENTLOGPROXYLib_TLB.h>
//---------------------------------------------------------------------------
#pragma argsused
int _tmain(int argc, _TCHAR* argv[])
{
// Connect via ADS
// BSTR netID = SysAllocString( L"10.1.128.220.1.1" );// ToDo: Configure ams net id if connection to remote TwinCAT SystemBSTR netID = SysAllocString( L"" );
long langID = 1033;
ITcEventLogAdsProxyPtr spAdsProxy;
HRESULT hr = spAdsProxy.CreateInstance(CLSID_TcEventLogAdsProxy);
if (SUCCEEDED(hr))
{
hr = spAdsProxy->Connect( netID );// connect to the remote/local TwinCAT system
if (SUCCEEDED(hr))
{
ITcEventLogPtr spTcEventLog;
hr = spAdsProxy->QueryInterface( IID_ITcEventLog, (void**)&spTcEventLog);
if (SUCCEEDED(hr))
{
long nLoggedEvents = 0;
long nActiveEvents = 0;
hr = spTcEventLog->get_LoggedEvents(&nLoggedEvents);
hr = spTcEventLog->get_ActiveEvents(&nActiveEvents);
wprintf( L"Max. number of events: %d logged, %d active.\n", nLoggedEvents, nActiveEvents );
ITcEnumEventsExPtr spEnumEvts;
hr = spTcEventLog->EnumLoggedEventsEx(&spEnumEvts);// get collection of logged events
if (SUCCEEDED(hr))
{
if (spEnumEvts->Count > 0)
{
for (long i = 0; i < spEnumEvts->Count; i++)
{
ITcEventPtr spEvent;
hr = spEnumEvts->Item(i, &spEvent); // get event
if (SUCCEEDED(hr))
{
BSTR msgString = 0;
BSTR fmtProgId = 0;
BSTR srcName = 0;
DATE dtCreated = 0;
DATE dtConfirmed = 0;
DATE dtReset= 0;
long msCreated = 0;
long msConfirmed = 0;
long msReset = 0;
hr = spEvent->get_Date(&dtCreated);
hr = spEvent->get_DateConfirmed(&dtConfirmed);
hr = spEvent->get_DateReset(&dtReset);
hr = spEvent->get_Ms(&msCreated);
hr = spEvent->get_MsConfirmed(&msConfirmed);
hr = spEvent->get_MsReset(&msReset);
wprintf( L"Event number: %d, Id: %d, SrcId: %d, InvokeId: %d\n", i+1, spEvent->Id, spEvent->SrcId, spEvent->InvokeId );
wprintf( L"Class: %d, Priority: %d, Flags: 0x%X\n", spEvent->Class, spEvent->Priority, spEvent->Flags );
wprintf( L"State: 0x%X, MustConfirm: %d, UserData: %d\n", spEvent->State, spEvent->MustConfirm, spEvent->UserData );
wprintf( L"Date created: %s.%d\n", FormatDateTime( L"dddd, mmmm d, yyyy ' at ' hh:mm:ss", dtCreated ), msCreated );
wprintf( L"Date confirmed: %s.%d\n", FormatDateTime( L"dddd, mmmm d, yyyy ' at ' hh:mm:ss", dtConfirmed ), msConfirmed );
wprintf( L"Date reset: %s.%d\n", FormatDateTime( L"dddd, mmmm d, yyyy ' at ' hh:mm:ss", dtReset ), msReset );
hr = spEvent->get_FmtProgId(&fmtProgId);
if (SUCCEEDED(hr)) {
wprintf( L"FmtProgId: \"%s\"\n", fmtProgId );
SysFreeString( fmtProgId );
}
hr = spEvent->get_SourceName( langID, &srcName );
if (SUCCEEDED(hr)) {
wprintf( L"SourceName: \"%s\"\n", srcName );
SysFreeString( srcName );
}
hr = spEvent->GetMsgString( langID, &msgString );
if (SUCCEEDED(hr)) {
wprintf( L"Message: \"%s\"\n\n", msgString );
SysFreeString( msgString );
}
}// if (SUCCEEDED(hr)), spEvent
}// for (long i ...
}// if (spEnumEvts->Count > 0)
}// if (SUCCEEDED(hr)), spEnumEvts
}//if (SUCCEEDED(hr)), spTcEventLog
spAdsProxy->Disconnect();
}//if (SUCCEEDED(hr)), Connect(...
}// if (SUCCEEDED(hr)), CreateInstance(..
SysFreeString(netID);
wprintf( L"Press ENTER to continue...\n" );
_gettchar();
return 0;
}
Language / IDE |
Source code |
---|---|
CodeGear C++Builder 2009 |