ITcEventLog
The ITcEventLog is a standard interface of the main class of the TcEventLogger. The interface provides the main features to control active and logged alarms and also to add new alarms or delete existing ones. The interface derives from IDispatch so that it could be used by all languages that support COM automation interfaces. IDispatch itself derives from IUnknown.
IUnknown Methods | Description |
|---|---|
QueryInterface | Returns a pointer to the interface you query for |
AddRef | Increments the reference counter |
Release | Decrements the reference counter |
IDispatch Methods | Description |
|---|---|
GetIDsOfNames | Maps a single member name and an optional set of parameter names to a corresponding set of integer dispatch identifiers (DISPIDs), which can then be used on subsequent calls to IDispatch::Invoke. |
GetTypeInfo | Retrieves the type information for an object. |
GetTypeInfoCount | Retrieves the number of type information interfaces that an object provides, either 0 or 1. |
Invoke | Provides access to properties and methods exposed by an object. |
ITcEventLog Methods and Properties | Description |
|---|---|
This method is used to issue a new event from the client. | |
This method resets all Active events. | |
This method returns the most recent events | |
Returns an enumeration object that is used to iterate through the list of active events. | |
Returns a standard enumerator for iterating through the list of active events. | |
Returns an enumeration object that is used to iterate through the list of logged events. | |
Returns a standard enumerator for iterating through the list of logged events. | |
Copies the list of logged event to a structured storage and returns the storage. | |
ExportText | Not implemented |
Returns the number of active events. | |
Returns the number of logged events. | |
This method resets all logged events. |