IEvtCfgEditor
The IEvtCfgEditor Iterface provides access to the EventEditors properties.
IEvtCfgEditor Methods | Description |
|---|---|
Get the EventConfiguration | |
Select one item in the TreeView | |
Get the object associated with the selected TreeView item | |
Expand the selected item | |
Collapse the selected item | |
Copy the selected item | |
Paste | |
Get or set whether copy is possible | |
Get or set whether paste is possible | |
_IEvtCfgEditorEvents Methods | Description |
SelChanged | The selected item changed. |
Name | Description |
|---|---|
Determine which item is selected in the tree. |