XML XPath Sample for Visualisation
With the help of the function block FB_DBRecordSelect it is possible to send XPath querries to select XML-Tags of various XML files. This sample shows, how to select entries of dynamic textlists (XML-file) for the TwinCAT PLC Visualisation with the TF6420 Database Server.
Download "Beispiel mit XPath und TargetVisu" sample10.zip

Used database type | XML |
Compatible database type | XML |
Used function blocks | FB_DBRecordSelect |
Integrated libraries | "TcDatabase.lib", "TcSystem.lib","TcBase.lib","TcStandard.lib","TcUtilities.lib" |
Download Data list | XPath_GetText.pro, CurrentConfigDatabase.xml, VisuTest.xml |
Dynamic text list for TwinCAT PLC Visualization
<?xml version="1.0" encoding="ISO-8859-1"?>
<dynamic-text>
<header>
<default-language>deutsch</default-language>
<default-font>
<language>deutsch</language>
<font-name>Arial </font-name>
<font-color>0,0,0</font-color>
<font-height>-13</font-height>
<font-weight>700</font-weight>
<font-italic>false</font-italic>
<font-underline>false</font-underline>
<font-strike-out>false</font-strike-out>
<font-char-set>0</font-char-set>
</default-font>
<default-font>
<language>english</language>
<font-name>Arial </font-name>
<font-color>0,0,0</font-color>
<font-height>-13</font-height>
<font-weight>700</font-weight>
<font-italic>false</font-italic>
<font-underline>false</font-underline>
<font-strike-out>false</font-strike-out>
<font-char-set>0</font-char-set>
</default-font>
<default-font>
<language>francais</language>
<font-name>Arial </font-name>
<font-color>0,0,0</font-color>
<font-height>-13</font-height>
<font-weight>700</font-weight>
<font-italic>false</font-italic>
<font-underline>false</font-underline>
<font-strike-out>false</font-strike-out>
<font-char-set>0</font-char-set>
</default-font>
</header>
<text-list>
<text prefix="A" id="1">
<deutsch>Datei öffnen...</deutsch>
<english>File open...</english>
<francais>Fichier ouvrir...</francais>
</text>
<text prefix="B" id="2">
<deutsch>Datei schließen</deutsch>
<english>File close...</english>
<francais>Fermer le fichier...</francais>
</text>
<text prefix="C" id="3">
<deutsch>Deutschland</deutsch>
<english>England</english>
<francais>France</francais>
</text>
</text-list>
</dynamic-text>
Function block "FB_GetText" (to read the XML-Tags)
FUNCTION_BLOCKFB_GetText
VAR_INPUT
dwID: DWORD;
stPrefix: T_MaxString;
stLanguage : T_MaxString;
bExecute : BOOL;
END_VAR
VAR_OUTPUT
bBusy : BOOL;
bError : BOOL;
nResultLength : INT;
stResult : STRING(256);
END_VAR
VAR
R_TRIG1: R_TRIG;
state: BYTE;
FB_DBRecordSelect1: FB_DBRecordSelect;
FB_FormatString1: FB_FormatString;
END_VAR
R_TRIG1(CLK:=bExecute);
IF R_TRIG1.Q THEN
state := 1;
bBusy := TRUE;
bError := FALSE;
FB_DBRecordSelect1(bExecute:=FALSE);
END_IF
CASE
state OF
0:
;
1:
FB_FormatString1(
sFormat:= 'XPATH<TAG>#/dynamic-text/text-list/text[@prefix=$'%s$' and @id=%d]/%s',
arg1:= F_STRING(stPrefix),
arg2:= F_DWORD(dwID),
arg3:= F_STRING(stLanguage),
sOut=> FB_DBRecordSelect1.sSelectCmd);
FB_DBRecordSelect1(
sNetID:= ,
hDBID:= 1,
nRecordIndex:= 0,
cbRecordSize:= SIZEOF(stResult),
pDestAddr:= ADR(stResult),
bExecute:= TRUE,
tTimeout:= T#10s);
IF NOT FB_DBRecordSelect1.bBusy THEN
IF NOT FB_DBRecordSelect1.bError THEN
nResultLength := LEN(stResult);
ELSE
bError := TRUE;
END_IF
bBusy := FALSE;
state := 0;
END_IF
END_CASE
MAIN Program
PROGRAMMAIN
VAR
FB_GetText1: FB_GetText;
startstop: BOOL;
busy: BOOL;
err: BOOL;
resultLen: INT;
result: STRING(256);
END_VAR
FB_GetText1(
dwID:= 1,
stPrefix:= 'A',
stLanguage:= 'deutsch',
bExecute:= startstop,
bBusy=> busy,
bError=> err,
nResultLength=> resultLen,
stResult=> result);
The function block FB_GetText will be execute with a rising edge at the input variable bExecute. The received text contains the output variable stResult. The length of the text will be returned at the output variable nResultLength.