E_DBParameterTypes
TYPE E_DBParameterTypes :
(
eDBParameter_Input := 0,
eDBParameter_Output := 1,
eDBParameter_InputOutput := 2,
eDBParameter_ReturnValue := 3,
eDBParameter_OracleCursor := 4
);
END_TYPE
Requirements
Development environment  | Target system type  | PLC libraries to be linked  | 
|---|---|---|
TwinCAT v2.10.0  | PC oder CX (x86)  | TcDatabase.Lib (from TcDatabaseSrv Version 1.0.13)  | 
TwinCAT v2.10.0  | CX (ARM)  |