E_DBTypes
TYPE E_DBTypes :
(
eDBType_Mobile_Server := 0,
eDBType_Access := 1,
eDBType_Sequal_Server := 2,
eDBType_ASCII := 3,
eDBType_ODBC_MySQL := 4,
eDBType_ODBC_PostgreSQL := 5,
eDBType_ODBC_Oracle := 6,
eDBType_ODBC_DB2 := 7,
eDBType_ODBC_InterBase := 8,
eDBType_ODBC_Firebird := 9,
eDBType_XML := 10, (*not supported*)
eDBType_OCI_Oracle := 11
);
END_TYPE
Requirements
Development Environment | Target System | PLC libraries to include |
---|---|---|
TwinCAT v2.10.0 | PC or CX (x86) | TcDatabase.Lib |
TwinCAT v2.10.0 | CX (ARM) |