E_DbColumnTypes
TYPE E_DbColumnTypes :
(
eDBColumn_BigInt :=0,
eDBColumn_Integer :=1,
eDBColumn_SmallInt :=2,
eDBColumn_TinyInt :=3,
eDBColumn_Bit :=4,
eDBColumn_Money :=5,
eDBColumn_Float :=6,
eDBColumn_Real :=7,
eDBColumn_DateTime :=8,
eDBColumn_NText :=9,
eDBColumn_NChar :=10,
eDBColumn_Image :=11,
eDBColumn_NVarChar :=12,
eDBColumn_Binary :=13,
eDBColumn_VarBinary :=14
);
END_TYPE
Requirements
Development Environment | Target System | PLC libraries to include |
---|---|---|
TwinCAT v2.10.0 | PC or CX (x86) | TcDatabase.Lib |
TwinCAT v2.10.0 | CX (ARM) |