FB_DBAuthentificationAdd
 
The function block FB_DBAuthentificationAdd permits authentication information of declared database connection to be added to the XML configuration file or to be changed.
VAR_INPUT
VAR_INPUT
sNetID : T_AmsNetID;
hDBID : DINT;
sDBSystemDB : T_MaxString;
sDBUserId : T_MaxString;
sDBPassword : T_MaxString;
bExecute : BOOL;
tTimeout : TIME;
END_VAR
sNetID : Is a string containing the AMS network identifier of the target device to which the ADS command is directed.
hDBID : Indicates the ID of the database to be used.
sSystemDB : Only at "Access Databases". Contains the path to the MDW-file.
sUserId : Indicates the username for the registration.
sPassword : Contains the password.
bExecute : The command is executed with the rising edge.
tTimeout : States the time before the function is cancelled.
VAR_OUTPUT
VAR_OUTPUT
bBusy : BOOL;
bError : BOOL;
nErrID : UDINT;
END_VAR
bBusy : The command is in the process of being transmitted by ADS. No new command will be accepted if "bBusy" remains TRUE.
bError : Becomes TRUE, as soon as an error occurs.
nErrID : Supplies the ADS Error Code when the bError output is set.
Requirements
Development environment  | Target system type  | PLC libraries to be linked  | 
|---|---|---|
TwinCAT v2.10.0  | PC oder CX (x86)  | TcDatabase.Lib  | 
TwinCAT v2.10.0  | CX (ARM)  |