FB_DBStoredProcedures
With this function block FB_DBStoredProcedures you are able to start stored procedures. It is possible to declare parameters which will be used in the stored procedures.
VAR_INPUT
VAR_INPUT
sNetID : T_AmsNetID :='';
hDBID : UDINT :=1;
sProcedureName : T_MaxString :='';
cbParameterList : UDINT;
pParameterList : POINTER TO ARRAY[0..MAX_STORED_PROCEDURES_PARAMETERS] OF ST_DBParameter;
bExecute : BOOL;
tTimeout : TIME := T#15s;
END_VAR
sNetID : Is a string containing the AMS network identifier of the target device to which the ADS command is directed.
hDBID : Is the ID of the database to be used.
sProcedureName : Provides the name of the stored procedure.
cbParameterList : Provides the size of a parameter list in bytes.
pParameterList : Provides the address of a parameter list.
bExecute : The command is executed with the rising edge.
tTimeout : Indicates the duration of the timeout.
VAR_OUTPUT
VAR_OUTPUT
bBusy : BOOL;
bError : BOOL;
nErrID : UDINT;
sSQLState : ST_DBSQLError;
END_VAR
bBusy : The command is in the process of being transmitted by ADS. No new command will be accepted if "bBusy" remains TRUE.
bError : Becomes TRUE, as soon as an error occurs.
nErrID : Supplies the ADS Error Code or the TcDatabaseSrv_Error_Codes when the bError output is set.
sSQLState : Supplies the SQL error code of the specified database type.
Requirements
Development environment | Target system type | PLC libraries to be linked |
---|---|---|
TwinCAT v2.10.0 | PC or CX (x86) | TcDatabase.Lib (from TcDatabaseSrv Version 1.0.13) |
TwinCAT v2.10.0 | CX (ARM) |