FB_DBCyclicRdWrt
The FB_DBCyclicRdWrt function block can be used to start or stop the cyclic logging \ writing of variables.
VAR_INPUT
VAR_INPUT
sNetID : T_AmsNetId;
bExecute : BOOL;
tTimeout : TIME;
END_VAR
sNetID : Is a string containing the AMS network identifier of the target device to which the ADS command is directed.
bExecute : A rising edge starts the read/write cycle, while a falling edge stops it.
tTimeout : States the length of the timeout that may not be exceeded by execution of the ADS command.
VAR_OUTPUT
VAR_OUTPUT
bBusy : BOOL;
bError : BOOL;
nErrID : UDINT;
sSQLState : ST_DBSQLError;
END_VAR
bBusy : The command is in the process of being transmitted by ADS. No new command will be accepted as long as "bBusy" remains TRUE.
bError : Becomes TRUE, as soon as an error occurs.
nErrID : Supplies the ADS Error Code or the TcDatabaseSrv_Error_Codes when the bError output is set.
sSQLState : Supplies the SQL error code of the specified database type.
Requirements
Development environment | Target system type | PLC libraries to be linked |
---|---|---|
TwinCAT v2.10.0 | PC or CX (x86) | TcDatabase.Lib |
TwinCAT v2.10.0 | CX (ARM) |