FB_AdsDeviceConnectionAdd
 
The function block FB_AdsDeviceConnectionAdd permits additional Ads-Device connections to be added to the XML configuration file.
VAR_INPUT
VAR_INPUT
sNetID : T_AmsNetID;
sADSDevNetID : T_AmsNetID;
nADSDevPort : UINT;
tADSDevTimeout : TIME;
bExecute : BOOL;
tTimeout : TIME;
END_VAR
sNetID : Is a string containing the AMS network identifier of the target device to which the ADS command is directed.
sADSDevNetID : Is a string containing the AMS network identifier of the added Ads-device.
nADSDevPort : Indicates the Ams-port of the added Ads-device.
tADSDevTimeout : Contains the timeout of the added Ads-device.
bExecute : The command is executed with the rising edge.
tTimeout : States the time before the function is cancelled.
VAR_OUTPUT
VAR_OUTPUT
bBusy : BOOL;
bError : BOOL;
nErrID : UDINT;
hAdsId : UDINT;
END_VAR
bBusy : The command is in the process of being transmitted by ADS. No new command will be accepted as long as "bBusy" remains TRUE.
bError : Becomes TRUE, as soon as an error occurs.
nErrID : Supplies the ADS Error Code when the bError output is set.
hAdsId : Returns the ID of the ADS-Device.
Requirements
Development environment  | Target system type  | PLC libraries to be linked  | 
|---|---|---|
TwinCAT v2.10.0  | PC oder CX (x86)  | TcDatabase.Lib  | 
TwinCAT v2.10.0  | CX (ARM)  |