FB_DBReloadConfig

FB_DBReloadConfig 1:

With the FB_DBReloadConfig function block the XML configuration file can be reloaded.
If you have change the XML configuration file, you have to manifest these changes to the Database Server with the FB_DBReloadConfig.

VAR_INPUT

VAR_INPUT
    sNetID          : T_AmsNetId;
    bExecute        : BOOL;
    tTimeout        : TIME;
END_VAR

sNetID             : Is a string containing the AMS network identifier of the target device to which the ADS command is directed.

bExecute        : The command is executed with the rising edge.

tTimeout         : States the length of the timeout that may not be exceeded by execution of the ADS command.

VAR_OUTPUT

VAR_OUTPUT
    bBusy       : BOOL;
    bError      : BOOL;
    nErrID      : UDINT;
END_VAR

bBusy          : The command is in the process of being transmitted by ADS. No new command will be accepted as long as "bBusy" remains TRUE.

bError          : Becomes TRUE, as soon as an error occurs.

nErrID          : Supplies the ADS Error Code when the bError output is set.

Requirements

Development environment

Target system type

PLC libraries to be linked

TwinCAT v2.10.0

PC or CX (x86)

TcDatabase.Lib

TwinCAT v2.10.0

CX (ARM)