SQL Compact Database
The values of the variables are saved in a Microsoft SQL Compact database.
Microsoft SQL Server 2005 Compact Edition is a compact database, ideal for embedding in mobile and desktop applications. It offers developers a programming model common with other editions of SQL Server for developing system dedicated and managed applications. This SQL Server requires relatively few resources, but nevertheless provides the necessary functionality for relational databases such as a robust data store, an optimized query processor and reliable, scalable connection functions.
Compatible version: Microsoft Compact SQL Database 3.5
The variable values are saved in the following table structure.
Column name | Data type | Null permitted | Characteristic |
---|---|---|---|
ID | bigint | no | IDENTITY(1,1) |
Timestamp | datetime | no |
|
Name | ntext | no |
|
ValueType = "Double" | |||
Value | float | no |
|
ValueType = "Bytes" | |||
Value | image | no |
|
An AutoID is generated in the "ID" column. The value in this column is, in other words, always increased by 1. This functionality makes the IDENTITY property possible.
The "Timestamp" column stores the time at which the data record was saved.
The name of the variable is stored in the "Name" column.
The "Value" column stores the value of the variable.
The table is created with the following SQL command:
/* ValueType = "Double"*/
CREATE TABLE myTable(
ID bigint IDENTITY(1,1) NOT NULL,
Timestamp datetime NOT NULL,
Name ntext NOT NULL,
Value float NOT NULL
)
/*ValueType = "Bytes"*/
CREATE TABLE myTable(
ID bigint IDENTITY(1,1) NOT NULL,
Timestamp datetime NOT NULL,
Name ntext NOT NULL,
Value image NOT NULL
)
E_DBColumnTypes | MS Compact SQL | PLC Control |
---|---|---|
eDBColumn_BigInt | bigint | T_ULARGE_INTEGER (TcUtilities.lib) |
eDBColumn_Integer | integer | DINT |
eDBColumn_SmallInt | smallint | INT |
eDBColumn_TinyInt | tinyint | SINT |
eDBColumn_Bit | bit | BYTE |
eDBColumn_Money | money | LREAL |
eDBColumn_Float | float | LREAL |
eDBColumn_Real | real | REAL |
eDBColumn_DateTime | datetime | DT |
eDBColumn_NText | ntext | STRING |
eDBColumn_NChar | nchar | STRING |
eDBColumn_Image | image | ARRAY OF BYTE |
eDBColumn_NVarChar | nvarchar | STRING |
eDBColumn_Binary | binary | ARRAY OF BYTE |
eDBColumn_VarBinary | varbinary | ARRAY OF BYTE |
Notice | |
Compact Flash Card Lifetime Do not save the database on the Compact Flash Card in case of an embedded system. |