Database Server functionality
The Database Server provides different communication ways and is configured by a XML configuration file.
- Communication flow in two directions
 - ADS_TO_DB 
Cyclic checking of a TwinCAT ADS device (e.g., TwinCAT PLC) and writing of these data to a "database" - DB_TO_ADS 
Cyclic checking of a "database" (e.g., SQL database) and writing of these data to a TwinCAT-ADS device (e.g., a PLC) via ADS - Configuration of the "TwinCAT Database Server" is based on an XML file. This configuration file describes the required "databases", ADS devices (e.g., PLC runtime systems), and variables.
Two storage methods: - "Double" The compatible variable data types are: BOOL, LREAL, REAL, INT, DINT, USINT, BYTE, UDINT, DWORD, UINT, WORD, SINT
 - "Bytes" Compatible to all variable data types especially for strings and data structures
 
Two different function modes:
- AutoStart: 
Starts the cyclic checking of the PLC values from an ADS device (ADS_TO_DB) or the cyclic checking of a database (DB_TO_ADS) automatically, as soon as the TwinCAT System is an "RUN" - mode. The checking PLC program should be running as a bootproject. - Manual: 
Functions like logging in a database or reading from a database could be started out of the PLC with function blocks. 
The following diagram illustrates the server functionality.
The central unit of the TwinCAT 3 Database Server is the XML-Configuration file editor from which all needed options and configurations are made. The created Configuration could be used in two different modes (AutoStart/Manual). The TwinCAT 3 Database Server is the connective link between the PLC and the database.

Notice  | |
Logging error Errors can occur because of byte alignment when logging structures from ADS devices with ARM processors.  |