Example of a zero offsets ASCII file for a configuration with 3 axes
#
**************************************************************************# Zero
offsets-data#
**************************************************************************# Imp.hint: Behind the comments character ´#´ a
space character must# be implicitly added.# CAUTION : The zero offsets are expected in# units 0,1 m for linear axes or 0,0001 for
rotary axes#
**************************************************************************#
g53_verfuegbar 1 (Zero offsets not equal to zero
are evaluated)default index
2 (G55 is automatically active after start up)##
==========================================================================# Zero offsets, which become active with
"G53" or "G159 = 0"#
==========================================================================
np_grp[0].achse[0].versch 80000 # offset 8 mm
np_grp[0].achse[0].inaktiv 0 # offset is valid
np_grp[0].achse[1].versch 81000 # offset 8.1 mm
np_grp[0].achse[1].inaktiv 0 # offset is valid
np_grp[0].achse[2].versch 82000 # offset 8.2 mm
np_grp[0].achse[2].inaktiv 0 # offset is
valid #
==========================================================================# Zero offsets, which become active with
"G54" or "G159 =1"#
==========================================================================
np_grp[1].achse [0].versch 100000 # offset 10 mm
np_grp[1].achse[0].inaktiv 0 # offset is valid
np_grp[1].achse[1].versch 200000 # offset 20 mm
np_grp[1].achse[1].inaktiv 1 # offset is not
validnp_grp[1].axis
e[2].versch 300000 # offset30 mm
np_grp[1].achse[2].inaktiv 1 # offset is not
valid#
==========================================================================# Zero offset, which become active with
"G55" or "G159 = 2#
==========================================================================
np_grp[2].achse[0].versch -110000
np_grp[2].achse[0].inaktiv 0 # offset is valid
np_grp[2].achse[1].versch 210000
np_grp[2].achse[1].inaktiv 0 # offset is valid
np_grp[2].achse[2].versch 310000
np_grp[2].achse[2].inaktiv 0 # offset is valid#
==========================================================================# Zero offsets, which become active with
"G56" or "G159 = 3"#
==========================================================================np_grp[3].axis
e[0].versch 120000
np_grp[3].achse[0].inaktiv 0 # offset is validnp_grp[3].axis
e[1].versch 220000
np_grp[3].achse[1].inaktiv 0 # offset is validnp_grp[3].axis
e[2].versch 320000
np_grp[3].achse[2].inaktiv 0 # offset is valid#
==========================================================================#Zero offsets, which become active
"G57" or "G159 = 4"#
==========================================================================np_grp[4].axis
e[0].versch 120000
np_grp[4].achse[0].inaktiv 0 # offset is validnp_grp[4].axis
e[1].versch 220000
np_grp[4].achse[1].inaktiv 1 # offset is validnp_grp[4].axis
e[2].versch 320000
np_grp[4].achse[2].inaktiv 0 # offset is valid#
==========================================================================# Zero offsets, which become active with
"G58" or "G159 = 5"#
==========================================================================np_grp[5].axis
e[0].versch 130000
np_grp[5].achse[0].inaktiv 0 # offset is validnp_grp[5].axis
e[1].versc 230000
np_grp[5].achse[1].inaktiv 0 # offset is validnp_grp[5].axis
e[2].versch - 330000
np_grp[5].achse[2].inaktiv 0 # offset is valid#
==========================================================================# Zero offsets, which become active with G59 or
"G159 = 6"#
==========================================================================
np_grp[6].achse[0].versch 400000
np_grp[6].achse[0].inaktiv 0 # offset is valid
np_grp[6].achse[1].versch 50000
np_grp[6].achse[1].inaktiv 0 # offset is valid
np_grp[6].achse[2].versch - 60000
np_grp[6].achse[2].inaktiv 0 # offset is valid#
==========================================================================# Zero offsets, which become active with
"G159=7"#
==========================================================================
np_grp[7].achse[0].versch - 450000
np_grp[7].achse[0].inaktiv 0 # offset is valid
np_grp[7].achse[1].versch 340000
np_grp[7].achse[1].inaktiv 1 # offset is valid
np_grp[7].achse [2].versch 670000
np_grp[7].achse[2].inaktiv 1 # offset is valid
============================================================================# Zero offsets, which become active with
"G159 = 8"
============================================================================
np_grp[8].achse[0].versch -110000
np_grp[8].achse[0].inaktiv 0 # offset is valid
np_grp[8].achse[1].versch 220000
np_grp[8].achse[1].inaktiv 0 # offset is valid
np_grp[8].achse[2].versch 344500
np_grp[8].achse[2].inaktiv 0 # offset is valid