Zero offsets group (np_grp[i].*)
In a zero offsets group "np_grp[i]" all those zero offsets are summarized that are selected with the programming of the G-functions "G53" to "G59" or "G159".
Variable name | Type | Index | Dimension |
np_grp[i] | NULLP_GRUPPE | i = 0 ... [DEC_NULLP_DATA_ANZ-1] | ---- |
Value DEC_NULLP_DATA_ANZ | Significance |
application-dependent | No. of zero offsets groups |
![]() | The following relationship exists between the G-function and the zero offsets group index "i": |
G function | Selection through G159 | Zero offsets group index "i" |
G53 or | G159 = 0 | 0 |
G54 or | G159 = 1 | 1 |
G55 or | G159 = 2 | 2 |
G56 or | G159 = 3 | 3 |
G57 or | G159 = 4 | 4 |
G58 or | G159 = 5 | 5 |
G59 or | G159 = 6 | 6 |
| G159 = 7 | 7 |
| G159 = 8 | 8 |
| G159 = 9 | 9 |
| G159 = 10 | 10 |
| : | : |
![Zero offsets group (np_grp[i].*) 1:](safety/notice_bk_infosymbol.png)