Key-/value pairs (P-TOOL-00127/ P-TOOL-00128)
Key-/value pairs, which describe in addition the graphical object.
P-TOOL-00127:
Variable name | Type | Permissible range | Dimension |
key[j] | TYP_STRING | String (Max. length CSG_MAX_STRING_LENGTH) | ---- |
j | UNS16 | 0 ... [ CSG_MAX_VAL_KEY_IDX - 1 ] |
|
P-TOOL-00128:
Variable name | Type | Permissible range | Dimension |
value[j] | TYP_STRING | String (Max. length CSG_MAX_STRING_LENGTH) | ---- |
j | UNS16 | 0 ... [ CSG_MAX_VAL_KEY_IDX - 1 ] |
|
Value | Significance |
CSG_MAX_VAL_KEY_IDX | Number of key-/value pairs per tool, application-dependent |
CSG_MAX_STRING_LENGTH | Length of a key-/value name, application-dependent |