Group name (P-TOOL-00122)
Name of the group (summarized graphical objects), which is attached in addition to the new graphical object.
Variable name | Type | Permissible range | Dimension |
group[j] | TYP_STRING | String (Max. length CSG_MAX_STRING_LENGTH) | ---- |
j | UNS16 | 0 ... [ CSG_MAX_NBR_GROUP - 1 ] |
|
Value | Significance |
CSG_MAX_NBR_GROUP | Number of object groups per tool, application-dependent |
CSG_MAX_STRING_LENGTH | Length of a group name, application-dependent |