Maximum lever arm length (P-TOOL-00109)
Maximum lever arm length of the graphical objects attached at the (rotatory) link point. Is useful for segmentation at rotatory axes.
Variable name | Type | Permissible range | Dimension |
arm_len | SGN32 | MIN(SGN32) < arm_len < MAX(SGN32) | 0,1 µm or. 0,0001 inch |