Maximum discrete infeed (P-TOOL-00031)
The maximum discrete input is the greatest relative modification which can be assigned through the PLC.
Variable name | Type | Permissible range | Dimension |
grinding_max_infeed | REAL64 | MIN(SGN32) ≤grinding_max_infeed≤ MAX(SGN32) | 0,1µm |