Priority (P-STUP-00021)
This element is used for defining the priority of the program path. The priority determines the sequence in which the directories of the corresponding path types are searched for the NC program file. The highest priority level is ‘0’. If a priority is not specified for a given path, that path will be initialized with the priority ‘0’. An error message is issued if the same priority is specified for a program path of the same path type.
Variable name | Type | Index | Dimension |
prioritaet[j] | UNS16 | 0 ... MAX(UNS16) | ---- |
j | UNS16 | 0 ... [PRG_PFAD_MAX - 1] | |
Constant | Number | Meaning |
PRG_PFAD_MAX | Application-related | Maximum number of program paths in the system |