Path type (P-STUP-00020)
This element is used for defining the type of the program path in a bit-encoded style. Thus, a path specification may also be used for several path types.
Variable name | Type | Valid range | Dimension |
typ[j] | UNS16 | 0x01 (Main program path) Combinations: | ---- |
j | UNS16 | 0 ... [PRG_PFAD_MAX - 1] | |
Constant | Number | Meaning |
PRG_PFAD_MAX | Application-related | Maximum number of program paths in the system |