Logic path number (P-STUP-00019)
This element is used for defining a logic path number for the program path. The logic path numbers must be unambiguous within the system.
Variable name | Type | Valid range | Dimension | ||
log_nr[j] | UNS16 | 1 ... MAX(UNS16) | ---- | ||
j | UNS16 | 0 ... [PRG_PFAD_MAX - 1] | ---- | ||
Constant | Number | Meaning | |||
PRG_PFAD_MAX | Application-related | Maximum number of program paths in the system |