Path specification (P-STUP-00018)
This element is used for defining the path to the NC programs. The CNC employs this path for opening an NC program. This is a string of a maximum length of FILE_NAME_L_EXT characters.
Variable name | Type | Valid range | Dimension |
prg[j] | ISG_CHAR | String | ---- |
j | UNS16 | 0 ... [PRG_PFAD_MAX - 1] | ---- |
Constant | Number | Meaning |
PRG_PFAD_MAX | Application-related | Maximum number of program paths in the system |