MC_MoveRelative
A relative motion is commanded with MC_MoveRelative, in addition to the current position. This is regardless of whether the axis is in the "Discrete Motion" or "Continuous Motion" state. The motion is always executed jerk-limited with the constant set input "Jerk". This value is valid for both "acceleration" and "deceleration".
NC command:
<axis_name>[ MC_MoveRelativeDistance=<expr> Velocity=<expr> Acceleration=<expr>
Deceleration=<expr> Jerk=<expr>]Block diagram in PLCopen:
Input pin | Unit |
|
Distance | [0,1µm or 10-4 °] | |
Velocity | [1µm/s or 10-3 °/s] | |
Acceleration | [1mm/s2 or 1°/s2] | |
Deceleration | [1mm/s2 or 1°/s2] | |
Jerk | [1m/s3 or 1000°/s3] |
Programming example
S[MC_MoveRelative Distance=321 Velocity=1200 Acceleration=555
Deceleration=666 Jerk=222]