MC_MoveAdditive
With MC_MoveAdditive, a relative motion is commanded, in addition to the commanded position, if the axis is in the "Discrete Motion" state. The motion is always executed jerk-limited with the constant set input "Jerk". This value is valid for both "acceleration" and "deceleration".
If the axis is in the "Continuous Motion" state and receives a command from this FB, the relative distance from the current position at the time of commanding is added.
NC command:
<axis_name>[ MC_MoveAdditiveDistance=<expr> Velocity=<expr> Acceleration=<expr>
Deceleration=<expr> Jerk=<expr>]Block diagram in PLCopen:
Input pin | Unit |
|
Distance | [0,1µm or 10-4 °] | |
Velocity | [1µm/s or 10-3 °/s] | |
Acceleration | [1mm/s2 or 1°/s2] | |
Deceleration | [1mm/s2 or 1°/s2] | |
Jerk | [1m/s3 or 1000°/s3] |
Programming example
S[MC_MoveAdditive Distance=277 Velocity=1100 Acceleration=550
Deceleration=660 Jerk=220]