Mode 1: Inclusion of the spindle into the path compound

This "basic mode" is especially necessary for the C-axis machining on lathe because in this case the position controlled spindle has to be converted into a rotary axis (e.g "C").

Mode 1: Inclusion of the spindle into the path compound 1:

On milling machines and machining centers, which have rotatory workpiece fixture (e.g. revolving base), also a C-axis maching is possible. In this case the selection of mode 1 (#CAX) is not necessary.

The three physical axes X or Y, Z and C can be programmed directly. The linear axes in Cartesian coordinates and the C-axis in angle units.

Radius / diameter programming depends on G52 / G51.

The two linear axes define the main plane.

ZX (G18) or YZ (G19).

#CAX [ [ [<main_spindle_name>, ] <C-axis_name> ] ]

<main_spindle_name> Only the main spindle name can be programmed in accordance with[1]-18. If a spindle other than the C-axis is used, this must be declared the main spindle first (see Programming example or Chapter). Otherwise an error message is output.

<C-axis_name> Freely definable name of the C-axis in the NC-program. If no C-axis name is programmed, the default name from[1]-23 is used.

The main plane (circular interpolation, tool radius compensation, etc.) is just the same as before when activating the C-axis.

An error will be generated if a command for this spindle (M3, M4, M5, etc.) is programmed before canceling the conversion.

The C-axis is converted again into spindle interpolator by:

#CAX OFF 

Programming example

:
#CAX (Assumption: default C axis is "C")
G01 G90 X50 Z10 C90 F200
#CAX OFF (Deselection C-axis mode)
...
#CAX[S, C] or #CAX[C] (Assumption: main spindle is "S")
G01 G90 X50 Z10 C90 F200
#CAX OFF
...
#MAIN SPINDLE [S2] ("S2" becomes the new main spindle "S")
#CAX[S, C] (Selection C-axis mode)
G01 G90 X50 Z10 C90 F200
...
#CAX OFF (Deselection C-axis mode)
...
#CAX[S3, C] (Error, "S3" is not a main spindle)