Generation of compensation blocks
Generation of compensation blocks is not subject to restrictions in respect of the NC-block sequence, such as those applicable to direct or indirect TRC selection. The next block after the current block is used for computation of contour transitions between the programmed NC-blocks.
The contour transition is on straight lines (G25) by default or optionally on circular arcs (G26) - with the option of feed rate adaptation (G10/G11).
The table below and the supplementary diagrams show all possible contour transitions, whereby both possible transitions (linear and circular intermediate blocks) are shown.
Insertion of blocks by the TRC LIN: Linear block, CIR: Circular block G25: Insertion of linear transition G26: Insertion of circular transition (2 LIN : The TRC inserts at transition 2 linear blocks). | ||||||
| Angle range | |||||
| 0° to 180° | 180° to 270° | 270° to 360° | |||
progr. block sequence | G25 | G26 | G25 | G26 | G25 | G26 |
LIN-LIN | 0 | 0 | 0 | 1 CIR | 1 LIN | 1 CIR |
LIN-CIR/CIR-LIN | 0 | 0 | 1 LIN | 1 CIR | 2 LIN | 1 CIR |
CIR-CIR | 0 | 0 | 2 LIN | 1 CIR | 3 LIN | 1 CIR |
Fig.90: Example for contour transition to a linear for the block-sequence linear-linear
Fig.91: Example for contour transition to a circular arc for the block-sequence linear-linearCombination type 1: 0° < ß ≤ 180°, G41 | Combination type 3: 0° < ß ≤ 180°, G41 |
|
|
Combination type 2: 0° < ß ≤ 180°, G41 | Combination type 4: 0° < ß ≤ 180°, G41 |
|
|
Combination type 1: 180° < β ≤ 270°, G41 | Combination type 3: 180° < β ≤ 270°, G41 |
|
|
Combination type 2: 180° < β ≤ 270°, G41 | Combination type 4: 180° < β ≤ 270°, G41 |
|
|
Combination type 1: 270° < ß ≤ 360°, G41 | Combination type 3: 270° < ß ≤ 360°, G41 |
|
|
Combination type 2: 270° < ß ≤ 360°, G41 | Combination type 4: 270° < ß ≤ 360°, G41 |
|
|
Combination type 1: 180° < β ≤ 270° , G41, G26 | Combination type 3: 180° < β ≤ 270° , G41, G26 |
|
|
Combination type 2: 180° < β ≤ 270° , G41, G26 | Combination type 4: 180° < β ≤ 270° , G41, G26 |
|
|
Combination type 1: 270° < ß ≤ 360°, G41, G26 | Combination type 3: 270° < ß ≤ 360°, G41, G26 |
|
|
Combination type 2: 270° < ß ≤ 360°, G41, G26 | Combination type 4: 270° < ß ≤ 360°, G41, G26 |
|
|



















