Time measurement
The NC-command #TIMER offers the option of time measurement in the NC-program. The time recorded is represented in the unit milliseconds (ms).
#TIMER <action> [<mode>] [ID<counter_nr>] (non-modal)<action> Determines the action with the designated counter (ID).
Action | Significance |
|---|---|
START | Start of the designated counter (ID). |
STOP | Stop of the designated counter (ID). |
READ | Read-out of the designated counter (ID). The count is latched and saved in the assigned V.G.TIMER[ID] variable in milliseconds (ms). |
CLEAR | Reset of the designated counter (ID). The assigned V.G.TIMER variable is not deleted but is retained until another READ action of the related counter. |
| |
With the timer function a maximum of 1193 hours can be recorded. |
<mode> Synchronization mode:
Valid | Significance |
|---|---|
--- | Time measurement asynchronously with respect to the interpolator on decoding level (basic setting). The time measurement starts directly after decoding. |
SYN | Time measurement on interpolator level. The designated counter is set synchronous with the machining operations of the NC-machine. In the case of synchronous reading (<SYN>) in the interpolator, decoding is interrupted until the count on decoding level has been accepted in the timer variable. |
![]() | For the measurement of execution of program operations, it is advisable to use the timers always with the keyword SYN. |
ID<counter_nr> Counter number:
Valid values | Significance |
|---|---|
0...127 | A maximum of 128 counters can be programmed. However, only one counter (ID) can be programmed per timer command. |
Programming example
:
#FILENAME[ MSG="C:\timer.txt" ] File name for time recording
:
#TIMER START [ID=10] Timer 10 is started (Decoding level)
#TIMER START SYN [ID11] Timer 11 is started (IPO-level)
:
:
#TIMER READ [ID10] Timer value is stored in V.G.TIMER[10]
#TIMER READ SYN [ID11] Timer value is stored in V.G.TIMER[11]
#MSG SAVE["T10 = %d",V.G.TIMER[10]] Recording of timer value in file
#MSG SAVE["T11 = %d",V.G.TIMER[11]] Recording of timer value in file
#TIMER STOP [ID10] Timer 10 is stopped
#TIMER CLEAR [ID10] Timer 10 is reseted
:
:
#TIMER READ SYN [ID11] Timer value is stored in V.G.TIMER[11]
#MSG SAVE["T11 = %d",V.G.TIMER[11]] Recording of timer value in file
:
:
#TIMER READ SYN [ID11] Timer value is stored in V.G.TIMER[11]
#MSG SAVE["T11 = %d",V.G.TIMER[11]] Recording of timer value in file
:
:
#TIMER READ SYN [ID11] Timer value is stored in V.G.TIMER[11]
#MSG SAVE["T11 = %d",V.G.TIMER[11]] Recording of timer value in file
#TIMER STOP SYN [ID11] Timer 11 is stopped
#TIMER CLEAR SYN [ID11] Timer 11 is reseted
:
:
:
#TIMER START [ID=10, ID11] Error, only one counter per timer command
permissible!
:
: 
