User-defined error output

The NC-command #ERROR allows output of user-defined error messages, which are further-processed by the higher-level operating system (GUI). Additional parameters offer the option of specifying the error more precisely.

#ERROR [ [ [ID<expr>] [RC<expr>] [MID<expr>] {PV<i><expr>} {PM<i><expr>} {PIV<i><expr>} ] ] (non-modal)

ID<expr> Error number:

Valid values

Significance

1...1000

The numerical value determines the customer-specific error number to be output.

RC<expr> Error (response) class:

Valid values

Significance

0

Warning:

No transition to error state. Program execution is continued. Corresponds to error class ERR_KLASSE_1 of the NC-kernel.

2

Serious error:

Transition to error state. Can be cleared only with NC–RESET. Corresponds to error class ERR_KLASSE_3 of the NC-kernel.

7

Fatal user error:

Transition to error state. Can be cleared with NC–RESET. Corresponds to error class ERR_KLASSE_8 of the NC-kernel.

MID<expr> Multiple ID. Counter serves as a distinguishing feature if the #ERROR command with the same error number (ID) is used several times in an NC-program. Positive integer.

PV<i><expr> Max. 5 (1 <= i <= 5) customer-specific numerical values (PV1...PV5) in real format can also be output in the error message.

PM<i><expr> The maximum 5 (1 <= i <= 5) PM parameters (PM1...PM5) serve to specify the significance of the PV parameters more precisely.

Valid values

Significance

0

IGNORE, value has no significance

1

Limit value

2

Current value

3

Error value

4

Expected value

5

Corrected value

6

Logical axis number

7

Drive type

8

Logical control element

9

State (situation)

10

Transition

11

Sender

12

Class

13

Instance

14

Identification number

15

Status

16

Ring number

17

Block number

17

Lower limit value

19

Upper limit value

20

Initial value

21

Final value

PIV<i><expr> The maximum 4 (1 <= i <= 4) PIV parameters (PIV1...PIV4) serve to transfer additional information in real format.

For not programmed parameters following default values are valid:

ID

1

RC

0

MID

0

PV1...PV5

0.0

PM1…PM5

1

PIV1...PIV4

0.0

Programming example

: 
#ERROR Customer specific default(-standard-)error message (Warning).
:
#ERROR [ID455 RC2 PV1=5 PV2=4.999 PM1=2 PM2=3] Fatal error 455 with
additional parameters.
:
#ERROR [ID455 RC2 MID2 PV1 5 PV2 4.999 PM1 2 PM2 3] Fatal error 455 (Multiple-identification 2)
(with additional parameters)
:
#ERROR [ID100 RC0 MID10] Warning 100 (Multiple identification 10)
:
#ERROR [ID999 RC7] System error 999
: