Non-synchronized writing

#IDENT WR [ AX <axis_ name> | AXNR <expr>  ID <i dent_nr>  VAL <expr>  TYP <expr> DEC <expr> <drive_type>]

AX<axis_name> Name of the SERCOS axis

AXNR<expr> Logical axis number of the SERCOS axis, positive integer

ID<ident_nr> Identification number in SERCOS format, e.g. S-0-0047 or P-0-0129

VAL<expr> Value to be written; Real number

TYP<expr> Data type of the value (2 or 4 byte length):

Valid values

Significance

2

2 bytes data length

4

4 bytes data length

DEC<expr> Number of places after the decimal point; positive integer

<drive_type> Drive type

Valid IDs

Significance

SERC

Sercos drive (currently only drive permitted)

Programming example

:
#IDENT WR [AX X ID S-0-0104 VAL 655.35 TYP 4 DEC 2 SERC]
#IDENT WR [AXNR 1 ID S-0-0104 VAL 655.35 TYP 4 DEC 2 SERC]
:

Notice

No plausibility check as regards the logical axis number, the identification number and the programmed attributes data type and places after decimal point is conducted. The operator is solely responsible for making the correct entries.