Cycles as global sub-routines (Call L CYCLE)

Cycles are available in the NC kernel in the form of sub-routines and enable special machining operations such as deep hold drilling or pocket milling. The machining task defined in the cycle is described in a general form. When the cycle is invoked, the data is supplied on assignment of the transfer parameters.

A cycle is programmed independently of the currently valid plane (G17, G18, G19) and independently of the axis names configured in the NC channel. In the cycle, you can access encapsulated group of parameters of your own. These are assigned values when the cycle is invoked.

Special syntax, which is characterized by the "@" character, is available for this purpose. In cycle programming, this character is used in combination with:

@Pxx Transfer parameter in the cycle call and the cycle

@X, @Y, @Z Main axes in the cycle

@I, @J, @K Centre point coordinates in the cycle

@S Main spindle in the cycle

The cycle call must be programmed in a separate NC block without any further NC commands. The syntax consists of a global subroutine call with additional specification of the cycle-dependent transfer parameters.

L CYCLE [NAME=<cycle_name> [MODAL] @P1=<expr> ... @P30=<expr> ]

NAME=<cycle_name> Name of cycle (file name)

MODAL Modal cycle call. After every further NC block in the main program that contains movement commands, the cycle is implicitly executed again.

The modal effect is cancelled by the NC command #DISABLE MODAL CYCLE.

@P1<expr>... List of the transfer parameters.

... @P30<expr> A maximum of 30 @Pxx parameters of the REAL type can be passed on. Write and read access is only allowed within a cycle. The @Pxx parameters can be assigned direct values, any variables, P parameters and mathematical expressions.

Within bracketing, no order is required for specifying the key words and transfer parameters. During programming, users only need to know which @Pxx parameters must be assigned for the cycle called.

Parameters that are not needed can be omitted. On calling, @Pxx parameters that are not programmed are initialised with 0 (zero). Weather a parameter is programmed (valid), can be checked in cycle by the variable V.G.@P[i].VALID. The transfer parameters remain up to the programmed call of another cycle.

Transfer parameters programmed in the cycle call, but not used in the cycle itself, are ignored.

Notice

A cycle is a self-contained NC program unit with a defined machining task. It is advisable, to avoid the nested calls of cycles, because there is the danger of multiple setting of transfer parameters.

Cycles as global sub-routines (Call L CYCLE) 1:

Depending on the version, in the default setting display of the cycle's executed lines is on or off during execution of a cycle in the running NC program or in the single block mode. When display is off, only the cycle call is displayed during this time.
In TwinCAT systems, all cycle lines are visible in the display by default.
This feature can be changed with channel parameter [1]-52.

Definitions required before cycle call:

Cancelling a modal cycle

A modally acting cycle (key word MODAL in the cycle call) is cancelled with the following NC command. The command must be programmed on its own in the NC block.

#DISABLE MODAL CYCLE 
Cycles as global sub-routines (Call L CYCLE) 2:

Available cycles

For the machining tasks

parameter-definable cycles are available. For more information about programming and use see the functional description "Cycles" (CNC cycles).

Programming examples

The various parameter assignment possibilities are presented below with reference to the example of a cycle call for drilling (drill.cyc).

The drill.cyc drilling cycle requires the following transfer parameters:

@P1 -> Position of the return plane (absolute)

@P2 -> Position of the machining plane (absolute)

@P3 -> Safety distance (unsigned)

@P4 -> Final drilling depth (absolute) or

@P5 -> Final drilling depth relative to the machining plane (unsigned)

Cycle call with constant values:

..
Nxx L CYCLE [NAME=drill.cyc @P1=110 @P2=100 @P3=4 @P4=40]
..
or with specification of a relative drilling depth @P5:
..
Nxx L CYCLE [NAME=drill.cyc @P1=110 @P2=100 @P3=4 @P5=60]
..

Cycle call with variables:

The variables must be defined and assigned values before the cycle call.

..
#VAR
V.L.RPL = 110
V.L.WPL = 100
V.L.SDST = 4
V.L.DEP = 50
#ENDVAR
Nxx L CYCLE [NAME=drill.cyc @P1= V.L.RPL @P2=V.L.WPL @P3=V.L.SDST @P4=V.P.DEP]
..

Cycle call with P parameters:

The parameters must be defined and assigned values before the cycle call.

..
Nxx P10 = 110
Nxx P11 = 100
Nxx P15 = 4
Nxx P17 = 50
Nxx L CYCLE [NAME=drill.cyc @P1= P10 @P2=P11 @P3=P15 @P4=P17]
..

Cycle call with mathematical expressions:

..
Nxx P20 = 100
Nxx L CYCLE [NAME=drill.cyc @P1= 10+P20 @P2=2*50 @P3=5-1 @P4=P20/2]
..

Cycle call with constant values, any sequence of parameters in brackets:

..
Nxx L CYCLE [@P4=40 NAME=drill.cyc @P2=100 @P3=4 @P1=110]
..

Cycle call with constant values, cycle is to have a modal effect:

..
Nxx L CYCLE [NAME=drill.cyc @P1=110 @P2=100 @P3=4 @P4=40 MODAL]
..
Example
%drill_main
N05 T1 D1
N10 M06
N15 X0 Y0 Z0 G0 G90 F200 S300 M3 G53 G17
N20 Z110
N30 X40 Y40 (drilling 1)
N40 L CYCLE [NAME=drill.cyc MODAL @P1=110 @P2=100 @P3=2 @P4=55]
N50 X60 Y60 (drilling 2 and implicit cycle call because it is modal)
N60 X100 Y60 (drilling 3 and implicit cycle call because it is modal)
N70 X100 Y20 (drilling 4 and implicit cycle call because it is modal)
#DISABLE MODAL CYCLE
N80 X0 Y0 M5
N100 M30
Cycles as global sub-routines (Call L CYCLE) 3:

Notes on creating cycles

As far as possible, cycles must be programmed as generally valid and independently of the axis names currently used in the NC channel and the definition of planes. To this end, in the cycle there is a possibility of using the plane-independent "neutral axis names " @X, @Y and @Z for the first three main axes. Meanings:

@X -> always the first main axis

@Y-> always the second main axis

@Z-> always the third main axis

Example: axes in the cycle

Nxx G91 @X=@P1 @Y=@P2 @Z=@P3 F1000 G01

By analogy, so-called "neutral center point coordinates" are available when programming circles. Meanings:

@I -> always the center point coordinate in the first main axis

@J -> always the center point coordinate in the second main axis

@K -> always the center point coordinate in the third main axis

Example: circle in the cycle

Nxx G91 G02 @X=@P1 @Y=@P2 @I=@P4 @J=@P5 F1000

To also be independent from the configured spindle name during spindle programming, in the cycle the main spindle can always be addressed with the neutral spindle name @S.

@S -> always the main spindle

Example: spindle in the cycle

Nxx @S=1000 M3 (main spindle cw with 1000 rpm)