Coordinate systems

After the machine reference search, the control finds itself at the machine zero point or in the machine coordinate system. Then programmed coordinates (index p) from the NC-program (for instance X100) coincide with the absolute coordinates (index a):

xa = xp

ya = yp

Offsets occur with the definition of workpiece coordination systems. The positions in workpiece coordination system are different to those coordinate systems that are defined by the physical machine axes. Here you must differentiate between programmed, constant, translatory offsets in a single axis and dynamic offsets that result from kinematic (e.g. cylinder ⇔ Cartesian) or geometric transformations (e.g. tool radius compensation, mirroring), which in general affect several axes.

For example the zero point can be shifted by a zero offset (NPV-G54…G59) from machine zero point M to a freely selectable workpiece zero point W or a workpiece coordinate system. The absolute coordinates are obtained out of the addition of NPV and programmed coordinates:

xa= x NPV+ xp

ya= y NPV + yp

Irrespective of these NPVs specified through the zero offset data block, further offset types can be explicitly programmed in the program using e.g. G92 X... Y... Z...

This coordinate preset (BPV) is additional to the previous NPV. Thus, the absolute coordinates can be determined as follows (Fig. 1):

xa= x NPV+ x BPV+ xp

ya= y NPV + y BPV + yp

Coordinate systems 1:Fig.1: tc-cnc-prog-koord-4

xa, ya

Absolute coordinates

M:

Machine zero point

xp, yp

Programmed coordinates

W:

Workpiece zero point

xNPV, y NPV

Zero offset

B:

Ref. point for coordinates

xBPV, yBPV

Coordinate preset

P:

Position

On the coordinate display of the MDI active offsets are visible by permanent differences between the coordinates of the physical machine axes (ACS) and the workpiece coordinates (PCS). But some offsets result from manipulation of machine and workpiece coordinates similarly (e.g. tool radius compensation, mirroring), so that there is no coordinate difference in the end.

The following tables give an overview over the additional offset types. In the following chapters you will find more information.

To be considered:

Activation and de-activation is the time when the offset is visible on the MDI because of coordinates differences respectively coordinate changes. But categorically an offset only gets physically active with the first movement that follows any activation respectively de-activation. E.g., a de-activation at program end leads to a compensation movement in the first movement of the following program only.

Programmable offsets (linear, constant)

N o.

Description

Definition

ACS – PCS
difference
if active

Activation

De-activation

Temporary
suppression

1

Coordinate preset

NC-program

Yes

NC-block:
"G92 X.. Y.."

G90/91 must be considered

-NC-block:
"G92 X0 Y0."

-NC-program start

"#SUPPRESS OFFSETS",

"#MCS ON"

2

Zero offset

Parameter list,

NC-program

Yes

NC- block:
"G54...G59"

-NC- block: "G53"

-NC-program start

"#SUPPRESS OFFSETS",

"#MCS ON"

3

Clamp position offset

Parameter list

Yes

NC-program start,

cannot by changed by NC-program

NC-program start,

cannot by changed by NC-program

"#SUPPRESS OFFSETS",

"#MCS ON"

4

Tool offset

Parameter list,
NC-program,
External

Yes

NC-block: "D.."

-NC- block: "D0"

-NC-program start

"#SUPPRESS OFFSETS",

"#MCS ON"

5

Position preset

NC-program

Yes

NC- block:
"#PSET..."

-NC- block:
"#PRESET..."

-NC-program start

"#SUPPRESS OFFSETS",

"#MCS ON"

6

CS-offset

NC-program

Yes

NC- block:
"#CS ON [vx,vy,vz, :::"

-NC- block:
"#CS OFF"

-NC-program end

"#MCS ON"

7

ACS- offset

NC-program

Yes

NC- block

"#ACS ON[vx,vy,vz, :::"

-NC- block:
"#ACS OFF"

-NC-program end

"#MCS ON"

Offsets, caused by geometric transformation (linear, dynamic)

N o.

Description

Definition

ACS – PCS
difference
if active

Activation

De-activation

Temporary
suppression

8

CS

NC-program

Yes

NC-block:

"#CS ON[..,..,..]"

-NC-block:
"#CS OFF"

-NC-program end

"#MCS ON"

9

ACS

NC-program

Yes

NC-block:

"#ACS ON[..,..,..]"

-NC-block:
"#ACS OFF"

-NC-program end

"#MCS ON"

10

Contour rotation

NC-program

No

NC-block:

"#ROTATION ON[ANGLE..]"

NC-block:

"#ROTATION OFF"

Not possible

11

Mirroring

NC-program

No

NC-movement block
after

G21/G22/G23

NC-movement block
after

G20

Not possible

12

Tool radius compensation

NC-program

No

NC-block:

G41/G42

NC-block:

G40

Not possible

13

cinematic
transformation

NC-program

No

-NC-block:
"#RTCP ON"

-Program start

automatic

NC-block:
"#RTCP OFF"

"#MCS ON"

Offsets caused by special functions

N o.

Description

Definition

ACS – PCS
difference
if active

Activation

De-activation

Temporary
suppression

14

Offset because of manual mode with parallel interpolation

Hand wheel,
NC-program

Yes

NC-block:
"G201"

NC-block: "G202"

Not possible

15

Offset because of measuring

NC-program

Yes

NC-block:
"G101"

NC-block: "G102"

"#SUPPRESS OFFSETS",

"#MCS ON"

16

Offset after homing

NC-program

No

NC-block:
"G74 X.. Y.. Z.. "

Not possible

Not possible

The NC-command #SUPPRESS OFFSETS is non-modal, i.e. it only affects the current NC-block.

The NC-command #MCS ON de-activates any offsets until command #MCS OFF is programmed.

Within every (A)CS the offsets of type 1, 2 and 5 are stored "locally".

Coordinate systems 2:Fig.2: Overview of the additional offsets and co-ordinate systems