Error description
FB error | Value | Description | ||
---|---|---|---|---|
FB_ALL_OK | 0 | No error has occurred in the FB. | ||
FB_ERR_MC_AXIS | 1 | Error code for an axis error. The AXSD of an axis is in the ErrorStop state. The FB reports the axis error by the output of this FB error and internally changes to the FB error state FB_ERROR. The code of the axis error is displayed in an instance of the FB MC_ReadAxisError. | ||
FB_ERR_AXREF_CHG_WHILE_ACTIVE | 2 | While an active task was still waiting for acknowledgement, an attempt was made to execute another task using this FB. Cause: The axis references of the two tasks are different. | ||
FB_ERR_TRANSITION_NOT_ALLOWED | 3 | No longer used! See FB error no. 16 to 30, 47. | ||
FB_ERR_MC_DID_NOT_TAKE_ORDER | 4 | An FB could not command an axis, because the axis-specific interface was busy. The PLC application uses the global variable MAX_RETRIALS to specify how many times the attempt to execute this task should be made. If the permissible number of attempts to succeed in executing the task is exceeded, this number is the respective error code. | ||
FB_ERR_ANSWER_TIME_OUT | 5 | Specific error for the FB MC_Reset. The FB commands a reset of the axis. If the attempt fails more than a specified number of times, the MC receives an acknowledgement that the reset has been completed, and this is the error code of the FB | ||
FB_ERR_POSITION_OUT_OF_RANGE | 6 | For the FBs MC_Home and MC_MoveAbsolute the value of the input variable Position is checked before a command is issued. If the value is not within the interval | ||
FB_ERR_VELOCITY_OUT_OF_RANGE | 7 | For the FBs MC_MoveAbsolute, MC_MoveAdditive, MC_MoveRelative, MC_MoveSuperImposed, MC_MoveVelocity and MC_Phasing the value of the input variable Velocity is checked before a command is issued. If the value is not within the interval [1.0, 2147483647.0] [ μ m/s or 10-3°/s], this error code is output. | ||
FB_ERR_ACCEL_OUT_OF_RANGE | 8 | For the FBs MC_MoveAbsolute, MC_MoveAdditive, MC_MoveRelative, MC_MoveSuperImposed, MC_MoveVelocity, MC_GearIn and MC_Phasing the value of the input variable accelerationis checked before a command is issued. If the value is not within the interval [0.0, 2147483647.0] [1 mm/s2 or 1 °/s2], this error code is output. | ||
FB_ERR_DECCEL_OUT_OF_RANGE | 9 | For the FBs MC_MoveAbsolute, MC_MoveAdditive, MC_MoveRelative, MC_Stop, MC_MoveSuperImposed, MC_MoveVelocity, MC_GearIn and MC_Phasing the value of the input variable Deceleration is checked before a command is issued. If the value is not within the interval [0.0, 2147483647.0] [1 mm/s2 or 1 °/s2], this error code is output. | ||
FB_ERR_HOMING_RE_TRIGGERD | 10 | Specific error message for the FB MC_Home. While the FB was still waiting for acknowledgement of a previously generated homing task, a further homing was commanded. | ||
FB_ERR_STOP_RE_TRIGGERD | 11 | Specific error message for the FB MC_Stop. While the FB was still waiting for acknowledgement of a previously generated stop task, a further stop of an axis was commanded. | ||
FB_ERR_TPROBE_RETRIGGERED | 12 | Specific error message for the FB MC_TouchProbe. While the FB was still waiting for acknowledgement of a previously generated measurement, a further measurement was commanded. | ||
FB_ERR_TPABORT_RETRIGGERED | 13 | Specific error message for the FB MC_AbortTrigger. While the FB was still waiting for acknowledgement of a previously generated aborting of a measurement, a further aborting of a measurement was commanded. | ||
FB_ERR_INPREF_TPCH_CHW_ACTIVE | 14 | Specific error message for the FBs MC_TouchProbe, MC_AbortTrigger. A command is still active, because the FB is still waiting for an acknowledgement of it. The FB has been commanded again, and it was found that in the input variable TriggerInput the value of the measurement channel tp_channel had been changed. | ||
FB_ERR_INPREF_TPMD_CHW_ACTIVE | 15 | Specific error message for the FBs MC_TouchProbe, MC_AbortTrigger. A command is still active, because an acknowledgement is still outstanding. The FB has been commanded again, and it was found that in the input variable TriggerInput the type of measurement tp_mode had been changed. | ||
FB_ERR_TNA_INIT_STATE | 16 | This error code is output if the state diagram for an axis when commanded by an FB is in state 0 (ISG_INIT). | ||
FB_ERR_TNA_AXIS_STANDS_STILL | 17 | Axis could not be commanded because the axis is in axis state StandStill. | ||
FB_ERR_TNA_HOMING_STILL_ACTIVE | 18 | Axis could not be commanded because the axis addressed was still executing a mastering command. | ||
FB_ERR_TNA_STOPPING_ACTIVE | 19 | Axis could not be commanded because the axis addressed was in the state Stopping. The axis will remain in the Stopping state until the Execute input for the respective MC_Stop instance is set to FALSE. | ||
FB_ERR_TNA_AXIS_ERROR_ACTIVE | 20 | Axis could not be commanded because of an axis error. | ||
FB_ERR_TNA_DISC_MOTION_ACTIVE | 21 | Axis could not be commanded because a motion task, triggered by an instance of an FB MC_MoveAbsolute, MC_MoveAdditive, MC_MoveRelative, MC_MoveSuperImposed or MC_CamTableSelect was still active for this axis. This task had not yet been acknowledged with Done = TRUE. | ||
FB_ERR_TNA_CONT_MOTION_ACTIVE | 22 | Axis could not be commanded because a motion task, triggered by an instance of an FB MC_MoveVelocity, MC_CamOut or MC_GearOut was still active for this axis. This task had not yet been acknowledged with Done = TRUE. | ||
FB_ERR_TNA_SYNC_MOTION_ACTIVE | 23 | Axis could not be commanded because a motion task, triggered by an instance of an FB MC_CamIn or MC_GearIn was still active for this axis. This task had not yet been acknowledged with Done =TRUE. | ||
FB_ERR_TNA_AXSD_ERROR_ACTIVE | 24 | Axis could not be commanded because the axis state of the initialization value was 0 or an undefined value. Axis could not be commanded because the interface to the KUKA.eXtended Motion was inconsistent. | ||
FB_ERR_TNA_UNKNOWN_AXSD_STATE | 25 | Axis could not be commanded because the value that describes the axis state was undefined. | ||
FB_ERR_TNA_TP_IDLE_ACTIVE | 26 | Is defined, but may not occur as the value of the output ErrorID of an FB. | ||
FB_ERR_TNA_TOUCHPROBING | 27 | Axis could not be commanded because a measurement task, which had been commanded by an FB MC_TouchProbe, was active on the measurement channel. | ||
FB_ERR_TNA_ABORTING_TP_TRIGGER | 28 | Axis could not be commanded because a measurement task abortion, which had been commanded by an FB MC_AbortTrigger, was actively being processed on the measurement channel. | ||
FB_ERR_TNA_UNKNOWN_TPSD_STATE | 29 | Axis could not be commanded because the value that described the state of the measurement channel for fast measurement (touch probing) was undefined. | ||
FB_ERR_TNA_ANY_STOP_EXEC_TRUE | 30 | Axis could not be commanded because the input variable Execute was set to TRUE for one or more instances of the FB MC_Stop affecting this axis. | ||
FB_ERR_INIT_HLI_NO_VER | 31 | In the event of an error each FB that has an axis as input variable displays this error code. In the initialization phase of KUKA.eXtended Motion the components on which the Motion Library depends are checked for their version codes. If this error occurs, the version designation for recreating the HLI on the MC may not be copied from the HLI into the FB. | ||
FB_ERR_INIT_HLI_INCNST | 32 | In the event of an error each FB that has an axis as input variable displays this error code. When checking the version designation and size of the HLI interface on the PLC and on the MC it was found that there was a difference either between the version designations on the PLC and on the MC or the size of the HLI interface on the PLC and on the MC. | ||
FB_ERR_INIT_HLI_LIB_INCNST | 33 | In the event of an error each FB that has an axis as input variable displays this error code. The KUKA.eXtended Motion library depends on the HLI definition on the PLC and checks the version code of the HLI definition during the initialization phase. If the HLI version codes are inconsistent, this error is output. | ||
FB_ERR_JOB_NR_ZERO | 34 | Specific error from the FB MCV_UTIL_ForceJobAck. The input variable JobNr of the FB MCV_UTIL_ForceJobAck has the value 0. A task with index number 0 cannot be acknowledged by this FB because this value is an invalid index number for a task. | ||
FB_ERR_OTHER_JOB_NOTIFIED | 35 | Specific error from the FB MCV_UTIL_ForceJobAck. The task to which the index number was assigned by the input variable JobNr could not be acknowledged because a task with another index number was waiting for acknowledgement at the HLI. | ||
FB_ERR_NO_JOB_NOTIFIED | 36 | Specific error from the FB MCV_UTIL_ForceJobAck. The task to which the index number was assigned by the input variable JobNr could not be acknowledged because no task was waiting for acknowledgement at the HLI. | ||
FB_ERR_CHK_BLOCK_ZERO_CYCLES | 37 | Specific error from the FB MCV_UTIL_ForceJobAck. The value of the input variable NrChkCycles is 0. The value of this variable must be greater than 0. The variable defines the number of successive PLC cycles during which a task must remain unacknowledged at the HLI before the conclusion is reached that the HLI is blocked. | ||
FB_ERR_DISTANCE_OUT_OF_RANGE | 38 | For the FBs MC_MoveAdditive, MC_MoveRelative and MC_MoveSuperImposed the value of the input variable Distanceis checked before a command is issued. If the value is not within the interval [-2147483648.0, 2147483647.0] [0.1 μ m or 10-4°], this error code is output. | ||
FB_ERR_JERK_OUT_OF_RANGE | 39 | For the FBs MC_MoveAbsolute, MC_MoveAdditive, MC_MoveRelative, MC_Stop, MC_MoveSuperImposed, MC_MoveVelocity, MC_GearIn and MC_Phasing the value of the input variable Jerk is checked before a command is issued. If the value is not within the interval [0.0, 2147483647.0], this error code is output. | ||
FB_ERR_MST_OFFS_OUT_OF_RANGE | 40 | Specific error message for the FB MC_CamIn. Before a command is issued the value of the input variable MasterOffset is checked. If value of MasterOffset is not within the interval [-2147483648.0, 2147483647.0] [0.1 μ m or 10-4°], this error code is output. | ||
FB_ERR_SLV_OFFS_OUT_OF_RANGE | 41 | Specific error message for the FB MC_CamIn. Before a command is issued the value of the input variable SlaveOffset is checked. If value of SlaveOffset is not within the interval [-2147483648.0, 2147483647.0] [0.1 μ m or 10-4°], this error code is output. | ||
FB_ERR_MST_SCALE_OUT_OF_RANGE | 42 | Specific error message for the FB MC_CamIn. Before a command is issued the value of the input variable MasterScaling is checked. If value of MasterScaling is not within the interval [-2147483648.0, 2147483647.0] [0.1 μ m or 10-4°], this error code is output. | ||
FB_ERR_SLV_SCALE_OUT_OF_RANGE | 43 | Specific error message for the FB MC_CamIn. Before a command is issued the value of the input variable SlaveScaling is checked. If value of SlaveScaling is not within the interval [-2147483648.0, 2147483647.0] [0.1 μ m or 10-4°], this error code is output. | ||
FB_ERR_PHASESHIFT_OUT_OF_RANGE | 44 | Specific error message for the FB MC_Phasing. Before a command is issued the value of the input variable PhaseShift is checked. If value of PhaseShift is not within the interval [-2147483648.0, 2147483647.0] [0.1 μ m or 10-4°], this error code is output. | ||
FB_ERR_NOT_USED | 45 | Not an error code currently in use. | ||
FB_ERR_RATIO_DENOM_ZERO | 46 | Specific error message for the FB MC_GearIn. The value of the input variable RatioDenominator is 0. The figure is the denominator of the gear ratio fraction, and a value "0" for this parameter is impermissible. | ||
FB_ERR_TNA_HLI_VER | 47 | Not an error code still in use. The error codes 48 to 50 are used instead of this; these give detailed information regarding whatever failed to function during checking the version dependencies. | ||
FB_ERR_CHK_LC_VER_CMD_FLAGS | 48 | Specific error message for FB MCV_ChkDpdcies. HLI version checking on the PLC could not be commanded. | ||
FB_ERR_CHK_LC_VER_ACK_STATE | 49 | Specific error message for FB MCV_ChkDpdcies. PLC wants to acknowledge the result of the HLI version check which was triggered by the PLC. But at that very moment the values of the command and state flags of the corresponding control unit dont allow to acknowledge. | ||
FB_ERR_CHK_LC_VER_OTHER | 50 | Specific error message for FB MCV_ChkDpdcies. During version check of the HLI definition on PLC side which was triggered by the MC a subordinate FB is in wrong state or the HLI version string couldnt be copied to the HLI. | ||
FB_ERR_STARTIGN_OUT_OF_RANGE | 51 | Specific error message for FB MC_TouchProbe If value of input variable start_ignoreexceeds interval [-2147483648.0, 2147483647.0] [0,1µm resp. 10-4°] at the moment the command to probe is send, this error code is output. | ||
FB_ERR_STOPIGN_OUT_OF_RANGE | 52 | Specific error message for FB MC_TouchProbe If value of input variable stop_ignoreexceeds interval [-2147483648.0, 2147483647.0] [0,1µm resp. 10-4°] at the moment the command to probe is send, this error code is output. | ||
FB_ERR_GEAR_NR_IS_ZERO | 53 | Reserved | ||
FB_ERR_SHIFT_GEAR_RETRIGGERED | 54 | Reserved | ||
FB_ERR_INVALID_LOG_AXIS_NUMBER | 55 | Axis doesnt exist. While initializing the MCP it is checked whether an axis exists by checking if logical axis number is valid (>0). If axis doesnt exist error code 55 is output and axis state changes to state FINAL_ERROR_STATE, which cant be leaved. | ||
FB_ERR_CPY_STR_TO_BUF_FAILED | 56 | Error within FB STRING_TO_BUF. Copying an IEC string into buffer failed. | ||
FB_ERR_CPY_BUF_TO_STR_FAILED | 57 | Error within FB BUF_TO_STRING. Copying from buffer to IEC string failed | ||
FB_ERR_INTERNAL_PARAM_ERR | 58 | Specific error of FB that handle reading/writing of parameters | ||
FFB_ERR_INTERNAL_PARAM_WARN | 59 | Specific warning of FB that handle reading/writing of parameters | ||
FB_ERR_INCONSISTENT_PARAMETER | 60 | Inconsistent parameter is detected within FB MCV_ActivateParamChg oder MCV_ChgParamSet. | ||
FB_ERR_INVALID_DRIVE_MODE | 61 | Not allowed operation mode for a drive was commanded. Allowed operation modes are: (0) Position control (1) Velocity control (2) Torque control (3) Position control with feed forward | ||
FB_ERR_TNA_TORQUE_CTRL_ACTIVE | 62 | The actual state of a drive doesnt allow to switch to operation mode torque control (2). | ||
FB_ERR_FOLLOW_UP_NOT_ALLOWED | 63 | While interpolation is active it isnt allowed to activate follow up mode. | ||
FB_ERR_TNA_DISABLED_ACTIVE | 64 | Cant command axis, because axis is disabled. | ||
FB_ERR_INIT_TABMGR_ADDRESS | 65 | Specific error of FB MCV_TableManager. If a PLC application uses cam tables you have to call an instance of FB MCV_TableManager, which prepares the table memory where the tables are stored. If it isnt possible to prepare that memory the FB shows this error value. | ||
FB_ERR_INIT_CH_HLI_ADDRESS | 66 | While initializing MCP an axis reference is detected, that reference to a HLI interface that isnt used. Now this error is assigned to the reference. A FB that commands using such a reference detects the error and outputs it at the FBs error pin. | ||
FB_ERR_INIT_AX_HLI_ADDRESS | 67 | While initializing MCP an axes group reference is detected, that reference to a HLI interface that isnt used. Now this error is assigned to the reference. A FB that commands using such a reference detects the error and outputs it at the FBs error pin. | ||
FB_ERR_INIT_IS_NO_MOTION_AXIS | 68 | While initializing MCP we check (FB MCV_AxisInit), whether MCP can command an axis that is referenced by an axis reference executing the FBs defined within McpPLCopenP1.lib. If that is not possible we register that error within the axis reference. A FB that commands using such a reference detects the error and outputs it at the FBs error pin. | ||
FB_ERR_INIT_HLI_CONTROL_UNITS | 69 | During initialization PLC registers herself at the used control units of that HLI area, which is addressed by the axis reference (FB Ax_HLI_Init). If that process fails, this message is stored in the axis reference and each FB that uses this reference detect that message and display it at his ErrorID output pin. | ||
FB_ERR_STUP_MC_DOESNT_RUN | 70 | During startup phase of the motion control platform its checked if motion controller already runs cyclic. The check is done with success; if PLC detects that cycle counter of motion controller changes 10 times in series. If the check fails, the check starts at the beginning and looks for further 10 cycles. As long as the condition isnt satisfied the FB shows that message. | ||
FB_ERR_STUP_MC_NOT_STARTED | 71 | During startup phase of the motion control platform FB MCV_InitPlatform checks if motion controller already runs cyclic and startup of the motion controller is done. Motion controller signals the end of startup by setting a flag, which is checked by that FB. If the flag isnt TRUE the FB shows this message and startup of the motion control platform starts again. | ||
FB_ERR_NO_SERCOS_DRIVE_AVAIL | 72 | Specific error of FB MCV_SercosGetPhase, MCV_SercosSetPhase. | ||
FB_ERR_SERCOS_PHASE_VALUE | 73 | Specific error of FB MCV_SercosGetPhase, MCV_SercosSetPhase. | ||
FB_ERR_SERCOS_PHASE_SERVICE | 74 | Specific error of FB MCV_SercosGetPhase, MCV_SercosSetPhase. | ||
FB_ERR_TRCK_RELEVANT_MC_ERR | 75 | Specific error of FB MCV_PartTracker. | ||
FB_ERR_NR_OF_TRCK_PARTS_EXCD | 76 | Maximal number of tracked parts exceeded. | ||
FB_ERROR_NO_TRACKED_PARTS | 77 | There are no (more) parts stored within the array. | ||
FB_ERR_INIT_HLI_IFC_ADDRESS | 78 | While initializing MCP a reference is detected, that reference to a HLI interface that isnt used. Now this error is assigned to the reference. A FB that commands using such a reference detects the error and outputs it at the FBs error pin. | ||
FB_ERR_INPUT_EMPTY_STR | 79 | The input variable Param of FB MCV_GetParamType is an empty string | ||
FB_ERR_AXREF_TYPE_1 | 80 | The given axis ref is not of type REF_SAI_AXIS or REF_TO_REF | ||
FB_ERR_AXREF_TYPE_2 | 81 | The given axis ref is not of type REF_SAI_AXIS or REF_AXGRP_AXIS or REF_IO_STATION | ||
FB_ERR_AXREF_TYPE_3 | 82 | Specific error of FBs, that have 2 references as input. The FB needs one of following combinations of references: · both references are of type REF_SAI_AXIS · master axis reference has type REF_ENC_AXIS, slave axis has type REF_TO_REF. | ||
FB_ERR_SERCOS_GET_IDENT | 83 | FB attempts to read SERCOS parameters, but an error occurs in MC. More details concerning that error are available by using an instance of FB MC_ReadAxisError. | ||
FB_ERR_SERCOS_SET_IDENT | 84 | FB attempts to write SERCOS parameters. An error occurs within MC. More details concerning that error are available by using an instance of FB MC_ReadAxisError. | ||
FB_ERR_HLI_AXIS_IFC_IDX | 85 | Axis reference contains index to address an axis specific HLI interface. The value of that index exceeds the allowed valuation and therefore addresses an interface that doesnt exist. | ||
FB_ERR_HLI_AXIS_IFC_ADDRESS | 86 | Axis reference addresses an axis specific HLI interface, but the concerned axis doesnt exist. A FB using such a reference to command an axis detects that the reference isnt valid and outputs this error. Immediately afterwards the FB is leaved. | ||
FB_ERR_HLI_CHAN_IFC_IDX | 87 | Axes group reference contains index to address an channel specific HLI interface. The value of that index exceeds the allowed valuation and therefore addresses an interface that doesnt exist. | ||
FB_ERR_HLI_CHAN_IFC_ADDRESS | 88 | Axes group reference addresses an channel specific HLI interface, but the concerned channel doesnt exist. A FB using such a reference to command an axis detects that the reference isnt valid and outputs this error. Immediately afterwards the FB is leaved. | ||
FB_ERR_AXREF_TYPE_4 | 89 | The given axis ref isnt of type REF_SAI_AXIS or REF_AXGRP_AXIS | ||
FB_ERR_IS_NO_SPINDLE | 90 | Axis reference that is connected to the FB references an axis that is not configured as spindle. But the FB can only command such an axis. | ||
FB_ERR_CO_BUS_NOT_RDY | 91 | Specific error message of FB MC_Power. Power cant be switched on for a CANopen drive, because a drive bus error occurred. | ||
FB_ERR_CO_NOT_RDY_SWITCH_ON | 92 | Specific error message of FB MC_Power. CANopen drive isnt ready to switch power on. | ||
FB_ERR_CO_NO_DRV_RELEASE | 93 | Specific error message of FB MC_Power. Power for a CANopen drive cant be switched on, because drive release isnt set by the hardware. | ||
FB_ERR_CO_INV_STATE_TRANS | 94 | Specific error message of FB MC_Power. State machine implemented within CANopen drive doesnt react as expected. | ||
FB_ERR_CO_DRV_ERR | 95 | Specific error message of FB MC_Power. CANopen drive signals a drive error. Not until error is cleared power can be switched on for that drive. | ||
FB_ERR_GEARIN_MODE | 96 | Specific error message of MC_GearIn. Input pin Modeat an instance of MC_GearIn is connected to an invalid value. Value at input pin Mode has to be a value in accordance to type MC_GearInMode. | ||
FB_ERR_TNA_NO_ACTIVE_MOTION | 97 | MC_GroupStop couldnt transmit his command, because concerning axes group isnt situated in a movement state (GroupDiscreteMotion or GroupSynchronizedMotion). | ||
FB_ERR_TNA_NO_GROUP_ERROR_STOP | 98 | MC_GroupReset couldnt transmit his command, because concerning axes group isnt situated in error state (GroupErrorStop). | ||
FB_ERR_ILLEGAL_INTERNAL_STATE | 99 | FB is situated in an illegal state. | ||
FB_ERR_RESET_ALREADY_ACTIVE | 100 | Specific error of FB MC_Reset. An instance of FB MC_Reset detects a rising edge at the input Execute and therefore wants to transmit a reset to the motion controller using the axis specific interface determined by the axis reference. Thats not possible because another instance of FB MC_Reset already has commanded reset and waits for response of the motion controller to acknowledge the reset. Not until the concerning axis specific interface is ready for commanding a reset. | ||
FB_ERR_NOT_IMPLEMENTED | 101 | Functionality of a FB, program or function is not implemented. | ||
FB_ERR_AXREF_TYPE_5 | 102 | The given axis ref isnt of type REF_SAI_AXIS. If FB offers an input for a slave axis, the error refers to the slave axis reference. | ||
FB_ERR_AXREF_TYPE_6 | 103 | The given master axis ref isnt of type REF_SAI_AXIS. | ||
FB_ERR_SERCOS_IDENT_SERVICE | 104 | Error occurred while setting or getting SERCOS ident. | ||
FB_ERR_IIG_ALREADY_USED | 105 | Specific error message of FB MC_AddAxisToGroup. An instance of that FB commands to insert an axis onto a given position within the axes group. The FB checks whether that position is available to insert an axis. In case of that message another axis is already inserted at that position. | ||
FB_ERR_TO_MUCH_ACTIVE_JOBS | 106 | Each axes group can handle a defined amount of jobs parallel. This amount is reached, can't handle a job at that very moment. | ||
FB_ERR_AXGRP_REF_CHW_ACTIVE | 107 | While an active task was still waiting for acknowledgement, an attempt was made to execute another task using this FB. Cause: The axes group references of the two tasks are different. | ||
| 108 | Useable for former messages. | ||
| 109 | Useable for former messages. | ||
FB_ERR_PLCIO_ADDRESS | 110 | An instance of an FB wants to access data of a SERCOS-IO station. Therefore the FB need access to the concerning memory. Before accessing the memory the FB checks whether the memory exists and shows this message if the memory doesnt exist. Corrective: Start motion controller first, afterwards PLC application. | ||
FB_ERR_INP_STATION_IDX | 111 | Input stations index exceeds allowed limits. | ||
FB_ERR_INP_SLOT_IDX | 112 | Input stations slot index exceeds allowed limits. | ||
FB_ERR_INP_DATA_IDX | 113 | Input slots data index exceeds allowed limits. | ||
FB_ERR_OUTP_STATION_IDX | 115 | Output stations index exceeds allowed limits. | ||
FB_ERR_OUTP_SLOT_IDX | 115 | Output stations slot index exceeds allowed limits. | ||
FB_ERR_OUTP_DATA_IDX | 116 | Output slots data index exceeds allowed limits. | ||
FB_ERR_TNA_AXGRP_UNDEF | 117 | Cant command axes group, because its still in an undefined state. | ||
FB_ERR_TNA_AXGRP_STDBY | 118 | Cant command axes group, because its in state GroupStandby. | ||
FB_ERR_TNA_AXGRP_ERRSTOP | 119 | Cant command axes group, because its in state GroupErrorStop. | ||
FB_ERR_TNA_AXGRP_STOPPING | 120 | Cant command axes group, because its in state GroupStopping. If the message occur in spite all axes of the axes group already stand still, it means that one instance of FB MC_GroupStop that commands this axes group, still has set its Execute input pin TRUE. As long as such an instance has set Execute input pin TRUE, the axes group remains in state GroupStopping. | ||
FB_ERR_TNA_AXGRP_MOVING | 121 | Cant command axes group, because its in state GroupMoving. | ||
FB_ERR_TNA_AXGRP_SYNCMOTION | 122 | Cant command axes group, because its in state GroupSynchronizedMotion. | ||
FB_ERR_TNA_AXGRP_DISABLED | 123 | Cant command axes group, because its in state GroupDisabled. | ||
FB_ERR_TNA_AXGRP_INIT | 124 | Cant command axes group, because its still in initialization phase. | ||
FB_ERR_TNA_AXGRP_HOMING | 125 | Cant command axes group because a homing command is still active. | ||
FB_ERR_TNA_AXGRP_UNKNOWN_STATE | 126 | Cant command axes group because value that describes the axes group state is an unknown value. | ||
FB_ERR_DEACTIVATE_NOT_ALLOWED | 127 | Axis cannot be deactivated (axis state DISABLED) until it is in axis state STANDSTILL. | ||
FB_ERR_MODE_ADDCMDVALUES | 128 | Specific error of the FB MCV_AddCmdValues. Value is invalid, that was assigned to input variable Mode at an instance of function block MCV_AddCmdValues. That input variable determines the meaning of the value at input variable Value. Valid values are: · 1 (*ADD_POS_VALUE*): · 2 (*ADD_SPEED_VALUE*): | ||
FB_ERR_NR_REDSPEEDZONE | 129 | Specific error of the FB MCV_RedSpeedZone. Value is invalid, which was assigned to input variable ZoneNr at an instance of function block MCV_RedSpeedZone. The value at this input variable selects one zone out of some others, that are configured within axis parameters, where axis moves with reduced speed. Valid values at ZoneNr: 1, 2 | ||
FB_ERR_NR_DRIVEWORD | 130 | Specific error of the FB MCV_DriveWord. Value is invalid, which was assigned to input variable DriveWordNr at an instance of function block MCV_DriveWord. This value determines which drive word the FB commands. Valid values at DriveWordNr: 1 - 4 | ||
FB_ERR_NR_MODE | 131 | Specific error of the FB MCV_Mode. Value is invalid, which was assigned to input variable ModeNr at an instance of function block MCV_Mode. Valid values for ModeNr: 0 - 2 | ||
FB_ERR_HLI_PFORM_IFC_ADDRESS | 132 | Function blocks that handle platform specific data check if a valid pointer exist to a platform specific interface before they access this interface. If this error message occur pointer to interface is 0 and therefore invalid. | ||
FB_ERR_NR_GRPREDSPEEDZONE | 133 | Specific error of the FB MCV_GrpRedSpeedZone. Value is invalid, which was assigned to input variable ZoneNr at an instance of function block MCV_ GrpRedSpeedZone. The value at this input variable selects one zone out of some others, that are configured within axes group (channel) parameters, where axes move with reduced speed. Valid values at ZoneNr: 1, 2 | ||
FB_ERR_NOT_USED | 134 | Unused error message code. | ||
FB_ERRS_FBSTATE | 135 | System error: Function blocks internal state has an invalid value. Function block changes to state which doesnt allow to command new jobs any longer. Please contact your motion control supplier. | ||
FB_ERRS_STATE_JOB_ACK | 136 | System error: Function block checked if his job was acknowledged. But the value returned from motion controller concerning this check is invalid. . Function block changes to state which doesnt allow to command new jobs any longer. Please contact your motion control supplier. | ||
FB_ERR_STRTOBUF_01 | 137 | Specific error of function block STR_TO_BUF. Output Statusof function block has value 1. KW-Softwares comment: The VAR_IN_OUT descriptors used for the parameter SRC and BUFFER are invalid. This is an internal error. | ||
FB_ERR_STRTOBUF_02 | 138 | Specific error of function block STR_TO_BUF. Output Statusof function block has value 1. KW-Softwares comment: The length of the source buffer does not fit. The size of bytes to be copied assigned in BUF_CNT is larger than the available size of the SRC. | ||
FB_ERR_STRTOBUF_03 | 139 | Specific error of function block STR_TO_BUF. Output Statusof function block has value 1. KW-Softwares comment: The length of the destination buffer does not fit. The sum of the bytes to be copied assigned in BUF_CNT and the offset in the connected byte stream assigned in BUF_OFFS is larger than the size of the connected byte stream. | ||
FB_ERR_STRTOBUF_04 | 140 | Specific error of function block STR_TO_BUF. Output Statusof function block has value 1. KW-Softwares comment: This data type is not supported. | ||
FB_ERR_STRTOBUF_05 | 141 | Specific error of function block STR_TO_BUF. Output Statusof function block has value 1. KW-Softwares comment: The alignment does not fit to this data type. The size to be copied assigned in BUF_CNT must be divisible by the size of the data type without a rest. | ||
FB_ERR_STRTOBUF_06 | 142 | Specific error of function block STR_TO_BUF. Output Statusof function block has value 1. KW-Softwares comment: The conversion INTEL/MOTOROLA has failed. | ||
FB_ERR_STRTOBUF_07 | 143 | Specific error of function block STR_TO_BUF. Output Statusof function block has value 1. KW-Softwares comment: The string length does not fit. Additional checks are necessary for the data type string. This is described in the chapter 'String specialties'. | ||
FB_ERR_STRTOBUF_08 | 144 | Specific error of function block STR_TO_BUF. Output Statusof function block has value 1. KW-Softwares comment: The destination buffer has a wrong data type. In some cases the data type is checked. This is described in the special chapter for each data type. | ||
FB_ERR_STRTOBUF_09 | 145 | Specific error of function block STR_TO_BUF. Output Statusof function block has value 1. KW-Softwares comment: The offset value is not correct. In some cases the offset is checked. This is described in the special chapter for each data type. | ||
FB_ERR_STRTOBUF_10 | 146 | Specific error of function block STR_TO_BUF. Output Statusof function block has value 1. KW-Softwares comment: The BUF_CNT does not fit. In some cases the size to be copied is checked. This is described in the special chapter for each data type. | ||
FB_ERR_STRTOBUF_11 | 147 | Specific error of function block STR_TO_BUF. Output Statusof function block has value 1. KW-Softwares comment: The addresses of the source and the destination are the same. | ||
FB_ERR_STRTOBUF_UNKNOWN | 148 | System error : invalid value of output Status of STR_TO_BUF function block instance. Please contact your motion control supplier. | ||
FB_ERR_TRIGGER_DISMISSED | 149 | Function block displaying this message wants to execute a new job, but is already busy with a job that was started before. The former job is continued and the new job is dismissed. | ||
FB_ERR_LREALDINT_RANGE | 150 | Function block got an input value of type LREAL that exceeds allowed value range of -2147483648.0 < input value < 2147483647.0 | ||
FB_ERR_NR_FB_INSTANCES | 151 | System error: : message occurs, if number of instantiated PLCopen function blocks within PLC application exceed number of function blocks which can be handled by order administration. Please contact your motion control supplier. | ||
FB_ERR_MODE_INVALID | 152 | Specific error of function block MC_GearIn or MC_GearInPos. Before a command is issued the value of the input variable Mode is checked. If value of Mode is not one of the values described following, this error code is output. Valid values at input Mode: | ||
0: (16#0) | Coupling based on commanded position value | |||
128: (16#80) | Coupling based on current position value | |||
FB_ERR_MASTER_START_DIST | 153 | Specific error of function block MC_GearInPos. Before a command is issued the value of the input variable MasterStartDistance is checked. If value of MasterStartDistance is 0.0, this error code is output and the command is dismissed. | ||
FB_ERR_SYNC_MODE | 154 | Specific error of function block MC_GearInPos. Before a command is issued the value of the input variable SyncMode is checked. If value of SyncMode is not one of the values described following, this error code is output. Valid values at SyncMode: | ||
0: | Synchronization in negative direction | |||
1: | Synchronization in positive direction | |||
FB_ERR_BUFFERMODE | 155 | Specific error of function blocks with input BufferMode. Before a command is issued the value of the input variable BufferMode is checked. This error code is output and the command is dismissed, if the value at input BufferMode isnt allowed for that function block. | ||
FB_ERR_NO_AXIS_NAME | 156 | Specific error of function block MC_AddAxisToGroup. No name declared for the axis. | ||
FB_ERR_WRONG_AXIS_NAME | 157 | Specific error of function block MC_AddAxisToGroup. The given name for the axis is incorrect. | ||
FB_ERR_CAMTAB_NOT_FOUND | 158 | Cam table with CamTableID could not be found. | ||
FB_ERR_CAMTAB_COLUMNS | 159 | Cam table has less columns. Access to the cam table is denied. | ||
FB_ERR_CAMTAB_ELEM | 160 | Undefinded cam table element at input pin mode. Possible values for cam table elements are: 0: HLI_CAM_TABLE_VALUE table value 1: HLI_CAM_TABLE_TYPE table type 2: HLI_CAM_TABLE_FCT_TYPE type of interpolation 3: HLI_CAM_TABLE_LINES number of rows | ||
FB_ERR_CAMTAB_FUNCTYPE | 161 | Undefined type of interpolation in cam table. Possible values for the type of interpolation in cam tables are: 0 STEP_DIRECT (default) 1 LINEAR 2 POLYNOM_3 3 POLYNOM_3_KOEFF 4 LINE_POLY5 5 POLY5_LINE 6 TABLE_DEFINED | ||
FB_ERR_CAMTAB_LINES | 162 | The cam table contains less rows than set to the input pin CamTableLine. Access to the cam table is denied. | ||
FB_ERR_CAMTAB_TYPE | 163 | Table type found in the cam table is not defined. Possible values for cam tables are: 0 TABLE_NONE (defaut) 1 TABLE_ONE_COLUMN_SGN16 2 TABLE_ONE_COLUMN_SGN32 3 TABLE_ONE_COLUMN_REAL64 4 TABLE_4_COLUMN_SGN32 5 TABLE_4_COLUMN_REAL64 6 TABLE_MOTION_PATTERN 7 TABLE_2_COLUMN_SGN32 | ||
FB_ERR_CAMTAB_ELEM_NH | 164 | Cam table element at input pin mode is not handled in the FB. | ||
FB_ERR_CAMTAB_TYPE_NH | 165 | Table type is defined but not handled in the FB. | ||
FB_ERR_TRACE_RE_TRIGGERD | 166 | Specific error of function block FB MCV_TRACE. While the FB was still waiting for acknowledgement of a previously generated trace task, a further trace was commanded. | ||
FB_ERR_TRACE_WRITE_FILE | 167 | Specific error of function block FB MCV_TRACE. Trace file may only be written if trace task has been stopped. | ||
FB_ERR_AX_TECHFCT_IDX | 10001 | Specific error of FB of type · MCV_MFctAxis · MCV_HFctAxis · MCV_SFctAxis · MCV_TFctAxis which handles M/H/S/T technology function at an axis specific HLI interface. Error occurs if value at input Nrdesignates a technology function the PLC doesnt administrate. | ||
FB_ERR_CH_TECHFCT_IDX | 10002 | Specific error of FB of type · MCV_MFctChannel · MCV_HFctChannel · MCV_SFctChannel · MCV_TFctChannel which handles M/H/S/T technology function at a channel specific HLI interface. Error occurs if value at input Nrdesignates a technology function the PLC doesnt administrate. | ||
FB_ERR_HLI_HMI_IFC_IDX | 10003 | Specific error of a FBs of type · MCV_PlcKey · MCV_PlcParam · MCV_PlcString that is used to exchange data with PLC. Value at input Idx refers to a HLI interface that doesn't exist. Value of Idx has to be part of interval · 0 <= Idx <= HLI_HMI_PLC_KEY_MAXIDX, · 0 <= Idx <= HLI_HMI_PLC_PAR_MAXIDX, · 0 <= Idx <= HLI_HMI_PLC_STR_MAXIDX, | ||
FB_ERR_HLI_HMI_IFC_ADDRESS | 10004 | Specific error message of FB of type · MCV_PlcKey · MCV_PlcParam · MCV_PlcString. HLI interface used to exchange data with PLC doesnt exist. | ||
FB_ERR_CHAX_AXISREF | 10005 | Specific error of FB MC_GroupReadConfiguration. We are looking for the axis reference of an axis that is attached to a channel. Therefore we describe that axis using a structure of type IDENT_IN_GROUP_REF that designates that axis. The error occurs because that axis isn't attached to the channel. |