MCV_SetReducedFilter
The MCV_SetReducedFilter function block influences the filtering of actual position values of the axis and is usually used in combination with an axis that is configured as encoder axis (see P-AXIS-00015), which is not under control of the motion controller.
The function block only works, if a slave axis is configured to use the encoder axis as her master axis.
Block diagram

Parameters of the function block
VAR_IN_OUT | |||
| Axis | AXIS_REF | Axis reference |
VAR_INPUT | |||
| Enable | BOOL | TRUE, parameter that indicates that fewer number of values should be used to do filtering of actual position values of the axis, gets active. |
VAR_OUTPUT | |||
| FilterReduced | BOOL | TRUE; filter calculation of actual values of an axis, that is configured as encoder axis, is based upon fewer values as parameterized. |
| Error | BOOL | Indicates if an error has occurred. |
| ErrorID | WORD | Error identification. |
Behavior of the FB:
- To influence the filtering of actual position values it’s necessary to configure the parameters of the group conv_sync within the axis parameter list ([AXIS]).