MCV_SaveParamChg
Save modified parameters
After successful activation of a work list, this function block saves it as the original list. The previous work list is deleted after successful storage.
Thus, after a restart of the controller or after a parameter set change, the modified parameters are permanently available in the original list.
| |
If a warning has occurred on activation of the work list, at least one parameter has been corrected in the controller. This corrected value is not included in the original list. When the original list is read in, the warning appears again, and the parameter value is corrected again. |
Block diagram

Parameters of the function block
VAR_IN_OUT | |||
| Axis | AXIS_REF | Axis reference |
VAR_INPUT | |||
| Execute | BOOL | Saving of changed parameters at rising edge. |
| NCListTypeIn | STRING | Identification of parameter or list type, e.g. ‘ACHS_MDS’. |
| NCParamSetIDIn | UINT | Number of parameters set to be saved. |
VAR_OUTPUT | |||
| Valid | BOOL | Indicates if saving of the changed parameters has been successful. |
| Busy | BOOL | Indicates if the function block is still busy. |
| NCListTypeOut | STRING | Identification of parameter or list type, e.g. ‘ACHS_MDS’. |
| NCParamSetIDOut | UINT | Number of the parameter set which had to be saved or has been saved. |
| NCWarning | BOOL | Indicates if a warning in the ISG-MCP has occurred. |
| NCError | BOOL | Indicates if an error in the ISG-MCP has occurred. |
| NCErrorCode | UDINT | Error identification of the error in the ISG-MCP. |
| Error | BOOL | Indicates if an error has occurred. Save of parameter set is not executed. |
| ErrorID | WORD | Error identification. |
Behavior of the function block
- The function block is in an error state if ‘Error’ = TRUE. The parameter set has not been saved correctly. An error has occurred either in the function block itself or in the ISG-MCP. The ‘NCError’ output parameter indicates whether an error has occurred in the ISG-MCP.
- A frequent cause of ISG-MCP errors are absent write privileges or a write-protected original list because, in these cases, the original list cannot be replaced.