MCV_SetFollowUp
Follow-up mode is activated or deactivated with the MCV_SetFollowUp FB.
Block diagram
Parameters of the function block
VAR_IN_OUT | |||
| Axis | AXIS_REF | Axis reference. |
VAR_INPUT | |||
| Enable | BOOL | If "Enable’ = TRUE, follow up mode is active. |
VAR_OUTPUT | |||
| Active | BOOL | Follow up mode is active. |
| Error | BOOL | Indicates if an error has occurred. |
| ErrorID | WORD | Error identification. |
Behavior of the function block
- Follow-up mode is activated or deactivated via the ‘Enable’ input.
- Commanding of follow-up operation is not possible during interpolation and leads to the error with the ‘ErrorID’ 44051 (ERR_PO_AX_FOLLOW_UP_NOT_ALLOWED) in the FB.