MC_ReadParameter
This function block corresponds to the function block described in PLCopen for reading parameters.
CAUTION | |
The current implementation only supports reading from the axis lists (achsmdsX.lis). Default lists (default_achs_mds.lis) are not supported. |
The parameter set 0 and the list type "ACHS_MDS" are used by default. |
Block diagram
Parameters of the FB
VAR_IN_OUT | |||
| Axis | AXIS_REF | Axis reference. |
VAR_INPUT | |||
| Enable | BOOL | Get the values of the parameters continuously while enabled. |
| ParameterNumber | STRING | Number/Identification of the parameter to be read, e.g. kenngr.swe_pos. |
| ParameterType | STRING | Kind of parameter to be read. |
VAR_OUTPUT | |||
| Valid | BOOL | Parameter available. |
| Busy | BOOL | The FB with the "Busy" = TRUE has control on the axis |
| Error | BOOL | Indicates if an error has occurred. |
| ErrorID | WORD | Error identification. |
| Value | STRING | Parameter value from the original list. |
| InternalErrorID | UDINT | Internal error identification of the ISG-MCP. |
Behavior of the FB
- The behavior of this FB corresponds to that of the MCV_ReadParamValue function block.