MC_GearOut
The MC_GearOut FB releases coupling of the slave axis to the master axis that has been specified via a gear ratio. The current speed of the slave is retained (endless motion).
Block diagram
![MC_GearOut 1:](Images/png/15306364427__Web.png)
Parameters of the FB
VAR_IN_OUT | |||
| Slave | AXIS_REF | Axis reference to the slave axis. |
VAR_INPUT | |||
| Execute | BOOL | Start disengaging process at the rising edge. |
VAR_OUTPUT | |||
| Done | BOOL | Disengaging completed. |
| Error | BOOL | Indicates if an error has occurred. |
| ErrorID | WORD | Error identification. |
Behavior of the FB
- Cancellation of gear coupling is commanded only when the axis is in the Synchronized Motion state. If this is not the case, the "Error output is set to FALSE and ErrorID indicates an error value that designates the state the axis is currently in.
- Mention is made here once again of the (idiosyncratic) definition of the PLCopen standard to the effect that the commanded slave axis remains at its momentary speed after cancellation of coupling. Therefore, it does not necessarily stop.
- The function block is retriggerable, i.e. it can send a command when it is in the active state.