The table header
The table header must contain the following key words for correct interpretation of the table.
Example of a table header
Tablename =Sinus_360
Tabletype = 3 #3 = TABLE_ONE_COLUMN_REAL64
Table-ID = 402 #Table-ID
Functiontype = 5 #Type of interpolation, 5 = POLY5-LINE
Lines =36
- Table name: User defined name without blanks.
- Table type: The table type to be used. The selection is done via index, see. Table in 1.3.7.3 Table types.
- Table-ID: ID of the cam table.
- Function type: Function type, see 1.3.7.4 Function types.
- Number of lines (Lines): Number of lines which contain the table values.